MAX9738

NOT RECOMMENDED FOR NEW DESIGNS

16VP-P Class G Amplifier with Inverting Boost Converter

Industry's Smallest Inductor-Based Boost Solution to Drive Ceramic Speakers
from a Li-Ion Battery

Viewing:

Part Details

  • Integrated Inverting Boost Converter
  • 2.7V to 5.5V Single-Supply Operation
  • 16VP-P Output Voltage Swing, Ideal for Driving a Ceramic Speaker
  • Maintains Output Voltage Swing as the Battery Decays
  • Clickless/Popless Operation
  • Small, Thermally Efficient 5x4 WLP Package (2.5mm x 2mm)
MAX9738
16VP-P Class G Amplifier with Inverting Boost Converter
MAX9738: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9738 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed