MAX9737

PRODUCTION

Mono 7W Class D Amplifier

Direct-from-Battery 7W Class D Amplifier Slashes Notebook 2.1 Solution Cost

Viewing:

Overview

  • 8V to 28V Supply Voltage Range
  • Spread-Spectrum Modulation Enables Low-EMI Solution
  • Passes EMI Limit with Up to 1m of Speaker Cable
  • High 80dB PSRR
  • Up to 88% Efficiency Eliminates Heatsink
  • Thermal and Output Current Protection
  • < 1µA Shutdown Mode
  • Click-and-Pop Suppression
  • < 10ms Turn-On Time
  • Space-Saving, 4mm x 4mm x 0.8mm, 24-Pin TQFN Package
MAX9737
Mono 7W Class D Amplifier
MAX9737: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX9737EVKIT

Evaluation Kit for the MAX9737

Features and Benefits

  • 8V to 28V Single DC Power-Supply Operation
  • Differential Outputs
  • Configured for +13.6dB Gain
  • External Gain-Setting Resistors
  • Class D Output Filter for Ease of Evaluation
  • Delivers 7W into an 8Ω Speaker
  • Mute Control
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX9737 evaluation kit (EV kit) is a fully assembled and tested PCB that configures the MAX9737 mono 7W Class D amplifier to drive an 8Ω speaker for audio applications. The EV kit operates from an 8V to 28V DC power supply and is configured for +13.6dB gain. The MAX9737 EV kit accepts a single-ended input signal and provides differential outputs for the speaker.

Applications

  • 2.1 Notebook PCs
  • LCD/PDP/CRT Monitors
  • MP3 Docking Stations
  • PC Surround Speakers

MAX9737EVKIT
Evaluation Kit for the MAX9737

Latest Discussions

No discussions on MAX9737 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed