MAX9736A

Mono/Stereo High-Power Class D Amplifier

Versatile Pin-for-Pin Compatible Family of Filterless Class D Amplifers Offer Industry-Leading Solution Cost

Viewing:

Overview

  • Independently Controlled Dual Paths
  • Wide 8V to 28V Supply Voltage Range
  • Spread-Spectrum Modulation Enables Low EMI Solution
  • Passes CE EMI Limits with Low-Cost Ferrite Bead/Capacitor Filter
  • Low BOM Cost
  • High 67dB PSRR at 1kHz Reduces Supply Cost
  • 88% Efficiency Eliminates Heatsink
  • Thermal and Output Current Protection
  • < 1µA Shutdown Mode
  • Mute Function
  • Space-Saving, 32-Pin TQFN Packages, 7mm x 7mm x 0.8mm (MAX9736A/B), 5mm x 5mm x 0.8mm (MAX9736D)
MAX9736A
Mono/Stereo High-Power Class D Amplifier
MAX9736: Simplified Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX9736DEVKIT

Evaluation Kit for the MAX9736D

Features and Benefits

  • 8V to 28V Single DC Power-Supply Operation
  • Fully Differential Outputs
  • Drives 2 x 6W into 8Ω Speakers in Stereo Mode
  • Drives 1 x 12W into 4Ω Speaker in Mono Mode
  • Shutdown and Mute Control
  • Selectable Modulation Scheme
  • Evaluates the MAX9736D in 32-Pin TQFN-EP Package
  • Fully Assembled and Tested

Product Details

The MAX9736D evaluation kit (EV kit) is a fully assembled and tested PCB that configures the MAX9736D Class D amplifier to drive 2 x 6W into a pair of 8Ω speakers in stereo mode, or 1 x 12W into a 4Ω speaker in mono mode for audio applications. The EV kit operates from an 8V to 28V DC power supply and is configured for 17dB gain. The MAX9736D EV kit accepts a pair of single-ended input signals and provides two sets of differential outputs for speakers.

The MAX9736D EV kit provides an option to control the shutdown, mute, modulation scheme, and mono mode of the MAX9736D. The EV kit includes convenient audio input and output connectors and the required output filters to ease evaluation.

Applications

  • All-in-One PCs
  • LCD/PDP/CRT Monitors
  • LCD/PDP/CRT TVs
  • MP3 Docking Stations
  • Notebook PCs
  • PC Speakers

MAX9736AEVKIT

Evaluation Kit for the MAX9736A and MAX9736B

Features and Benefits

  • 8V to 28V Single DC Power-Supply Operation
  • Fully Differential Outputs
  • Drives 2 x 15W into 8Ω Speakers in Stereo Mode
  • Drives 1 x 30W into 4Ω Speaker in Mono Mode
  • Shutdown and Mute Control
  • Selectable Modulation Scheme
  • Evaluates the MAX9736A/MAX9736B in 32-Pin TQFN-EP Package
  • Fully Assembled and Tested

Product Details

The MAX9736A evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that configures the MAX9736A Class D amplifier to drive 2 x 15W into a pair of 8Ω speakers in stereo mode, or 1 x 30W into a 4Ω speaker in mono mode for audio applications. The EV kit operates from an 8V to 28V DC power supply and is configured for +17.1dB gain. The MAX9736A EV kit accepts a pair of single-ended input signals and provides two sets of differential outputs for speakers.

The MAX9736A EV kit provides an option to control the shutdown, mute, modulation scheme, and mono mode of the MAX9736A. The EV kit includes convenient audio input and output connectors and the required output filters to ease evaluation. The MAX9736A EV kit can also evaluate the MAX9736B after IC replacement (U1).

Applications

  • All-in-One PCs
  • LCD/PDP/CRT Monitors
  • LCD/PDP/CRT TVs
  • MP3 Docking Stations
  • Notebook PCs
  • PC Speakers

MAX9736DEVKIT
Evaluation Kit for the MAX9736D
MAX9736AEVKIT
Evaluation Kit for the MAX9736A and MAX9736B

Latest Discussions

Recently Viewed