MAX9726

Obsolete

DirectDrive, Headphone Amplifier with BassMax, I²C, Volume and Gain Control

Viewing:

Overview

  • 105mW DirectDrive Headphone Amplifier Eliminates Bulky DC-Blocking Capacitors
  • 2.7V to 5.5V Single-Supply Operation
  • Integrated 64-Level Volume Control
  • High 85dB PSRR at 1kHz
  • Software-Enabled Bass Boost (BassMax)
  • Industry-Leading Click-and-Pop Suppression
  • ±7kV HBM ESD-Protected Headphone Outputs
  • Short-Circuit and Thermal-Overload Protection
  • Low-Power Shutdown Mode (8µA)
  • Low 0.02% THD+N
  • I²C/SMBus-Compatible Interface
  • Available in Space-Saving, Thermally Efficient Packages
    • 20-Bump UCSP (2mm x 2.5mm x 0.62mm)
    • 20-Pin Thin QFN (4mm x 4mm x 0.75mm)
MAX9726
DirectDrive, Headphone Amplifier with BassMax, I²C, Volume and Gain Control
MAX9726: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9726 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed