MAX9724C

LAST TIME BUY

Low RF Susceptibility DirectDrive Stereo Headphone Amplifier with 1.8V Compatible Shutdown

Lower Supply (Operates Down to 2.5V), RF-Immune Headphone Amplifier

Viewing:

Overview

  • Improved RF Noise Rejection (Up to 67dB Over Typical Amplifiers)
  • No Bulky DC-Blocking Capacitors Required
  • Low-Power Shutdown Mode, < 0.1µA
  • Adjustable Gain (MAX9724C) or Fixed -1.5V/V Gain (MAX9724D)
  • Low 0.02% THD+N
  • High PSRR (80dB at 1kHz) Eliminates LDO
  • Integrated Click-and-Pop Suppression
  • 2.5V to 5.5V Single-Supply Operation
  • Low Quiescent Current (3.5mA)
  • Available in Space-Saving Packages
    • 12-Bump UCSP (1.5mm x 2mm)
    • 12-Pin Thin QFN (3mm x 3mm x 0.8mm)
MAX9724C
Low RF Susceptibility DirectDrive Stereo Headphone Amplifier with 1.8V Compatible Shutdown
MAX9724C, MAX9724D: Functional Diagram/Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9724C yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed