MAX9722

5V, Differential Input, DirectDrive, 130mW Stereo Headphone Amplifiers with Shutdown

Next-Generation DirectDrive Headphone Amplifiers Offer Differential Inputs and 5V Operation

Viewing:

Overview

  • 2.4V to 5.5V Single-Supply Operation
  • High PSRR (80dB at 217Hz) Eliminates LDO
  • No Bulky DC-Blocking Capacitors Required
  • Ground-Referenced Outputs Eliminate DC Bias Voltage on Headphone Ground Pin
  • No Degradation of Low-Frequency Response Due to Output Capacitors
  • Differential Inputs for Enhanced Noise Cancellation
  • Adjustable Gain (MAX9722A) or Fixed -2V/V Gain (MAX9722B)
  • 130mW per Channel into 32Ω
  • Low 0.009% THD+N
  • Integrated Click-and-Pop Suppression
  • Low Quiescent Current (5.5mA)
  • Short-Circuit and Thermal-Overload Protection
  • ±8kV ESD-Protected Amplifier Outputs (Human Body Model)
  • Available in a Space-Saving 16-Pin Thin QFN (3mm x 3mm x 0.8mm) Package
MAX9722
5V, Differential Input, DirectDrive, 130mW Stereo Headphone Amplifiers with Shutdown
MAX9722: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed