MAX9711

LAST TIME BUY

3W Mono/Stereo BTL Audio Power Amplifiers with Shutdown

3W Mono/Stereo BTL Audio Power Amplifiers with Shutdown Feature Industry-Leading PSRR

Viewing:

Overview

  • 3W into 3Ω (1% THD+N)
  • 4W into 3Ω (10% THD+N)
  • Industry-Leading, Ultra-High 100dB PSRR
  • PC99/01 Compliant
  • Click-and-Pop Suppression
  • Low 0.005% THD+N
  • Low Quiescent Current: 7mA
  • Low-Power Shutdown Mode: 0.5µA
  • MUTE Function
  • Tiny 20-Pin Thin QFN (5mm × 5mm × 0.8mm)
MAX9711
3W Mono/Stereo BTL Audio Power Amplifiers with Shutdown
MAX9710: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed