MAX9706

Obsolete

3-Channel, 2.3W, Filterless Class D Amplifiers with Active Crossover

Triple Class D Amplifiers with Integrated Crossover Ideal for 2.1 Audio Systems

Viewing:

Overview

  • Triple Class D Amplifiers Deliver 3 x 2.3W into 4Ω
  • Internal Active Crossover Filter with Adjustable Crossover Frequency
  • Low-EMI, Spread-Spectrum Modulation
  • Low 0.02% THD+N
  • High PSRR (71dB)
  • DirectDrive Headphone Amplifier (MAX9706)
  • Enhanced Click-and-Pop Suppression
  • Input and Output Modulator Synchronization
  • Low-Power Shutdown Mode
  • Up To 90% Efficiency
  • Space-Saving (6mm x 6mm x 0.8mm) 36-Pin Thin QFN Package
MAX9706
3-Channel, 2.3W, Filterless Class D Amplifiers with Active Crossover
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9706 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed