MAX97002

Obsolete

Audio Subsystem with Mono Class D Speaker and Class H Headphone Amplifiers

2mm x 2.5mm, 20-Bump WLP Audio Subsystem with Limiter and Industry's Best Class D Speaker and Class H Headphone Amplifiers

Viewing:

Overview

  • 2.7V to 5.5V Speaker Supply Voltage
  • 1.6V to 2V Headphone Supply Voltage
  • 700mW Speaker Output (VPVDD = 3.7V, ZSPK = 8Ω + 68µH)
  • 37mW/Channel Headphone Output (RHP = 16Ω)
  • Low-Emission Class D Amplifier
  • Efficient Class H Headphone Amplifier
  • Ground-Referenced Headphone Outputs
  • 2 Stereo Single-Ended/Mono Differential Inputs
  • Integrated Distortion Limiter (Speaker Outputs)
  • Integrated DPST Analog Switch
  • No Clicks and Pops
  • TDMA Noise Free
  • 2mm x 2.5mm, 20-Bump, 0.5mm Pitch WLP Package

The MAX97002 mono audio subsystem combines a mono speaker amplifier with a stereo headphone amplifier and an analog DPST switch. The headphone and speaker amplifiers have independent volume control and on/off control. The 4 inputs are configurable as 2 differential inputs or 4 single-ended inputs.

The entire subsystem is designed for maximum efficiency. The high-efficiency, 700mW, Class D speaker amplifier operates directly from the battery and consumes no more than 1µA in shutdown mode. The Class H headphone amplifier utilizes a dual-mode charge pump to maximize efficiency while outputting a ground-referenced signal that does not require output coupling capacitors.

The speaker amplifier incorporates a distortion limiter to automatically reduce the volume level when excessive clipping occurs. This allows high gain for low-level signals without compromising the quality of large signals.

All control is performed using the 2-wire I²C interface. The MAX97002 operates over the extended -40°C to +85°C temperature range, and is available in the 2mm x 2.5mm, 20-bump WLP package (0.5mm pitch).

Applications

  • Cell Phones
  • Portable Multimedia Players

MAX97002
Audio Subsystem with Mono Class D Speaker and Class H Headphone Amplifiers
MAX97002: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX97002EVKIT

Evaluation Kit for the MAX97002

Features and Benefits

  • Proven Audio PCB Layout
  • On-Board USB Interface Circuit Generates I²C-Compatible Signals
  • PCB Pads for User-Supplied I²C-Compatible Signals
  • Surface-Mount Components
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • Fully Assembled and Tested

Product Details

The MAX97002 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX97002 mono Class D audio power amplifier and stereo Class H DirectDrive® headphone amplifier communicating over a 2-wire I²C interface. The EV kit features an on-board microcontroller for communicating with the I²C interface of the MAX97002. Pads are provided for accessing the analog inputs and amplifier outputs.

The MAX97002 EV kit requires a 2.7V to 5.5V supply for PVDD and a 1.8V supply for VDD.

Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software is provided to facilitate configuration. The software controls an on-board microcontroller over USB, which generates I²C commands.

Applications

  • Cell Phones
  • Portable Multimedia Players

MAX97002EVKIT
Evaluation Kit for the MAX97002

Latest Discussions

No discussions on MAX97002 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed