MAX9698

PRE-RELEASE

Single/Dual, Very Fast TTL Latched Output Comparators

Viewing:

Overview

  • 6ns Propagation Delay
  • 2ns Latch Setup Time
  • +5V, -5.2V Power Supplies
  • Pin Compatible with LT1016, Am686
  • Available in Commercial and Military Versions
  • Available in SO

The MAX9686 (Single) and MAX9698 (Dual) are very fast, latched TTL comparators manufactured with a high-frequency bipolar process (fT = 6GHz). They are capable of very short propagation delays, yet maintain the excellent DC characteristics normally only in slower comparators. The MAX9698 is a dual version of the MAX9686.

The MAX9686/MAX9698 have differential inputs and complementary outputs that are fully compatible with TTL logic levels. Extremely short propagation delays allow signal processing at frequencies in excess of 200MHz.

When the latch-enable input goes high, the outputs go to the states defined by the input at the time of the latch transition. The outputs remain latched as long as the LE pin remains high. If latch-enable is not used, LE is tied to ground.

Applications

  • High-Speed Analog-to-Digital Converters
  • High-Speed Line Receivers
  • High-Speed Triggers
  • Peak Detectors
  • Threshold Detectors

MAX9698
Single/Dual, Very Fast TTL Latched Output Comparators
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9698 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed