MAX9692

PRODUCTION

Single/Dual, Ultra-Fast, ECL-Output Comparators with Latch Enable

Ultra-Fast, 1.2ns ECL Output Comparator with Latch Enable

Viewing:

Overview

  • 1.2ns Propagation Delay
  • 100ps Propagation Delay Skew
  • 150ps Dispersion
  • 0.5ns Latch Setup Time
  • 0.5ns Latch-Enable Pulse Width
  • Available in µMAX and QSOP Packages
  • +5V, -5.2V Power Supplies

The MAX9691/MAX9692/MAX9693 are ultra-fast ECL comparators capable of very short propagation delays. Their design maintains the excellent DC matching characteristics normally found only in slower comparators.
The MAX9691/MAX9692/MAX9693 have differential inputs and complementary outputs that are fully compatible with ECL-logic levels. Output current levels are capable of driving 50Ω terminated transmission lines. The ultra-fast operation makes signal processing possible at frequencies in excess of 600MHz.
The MAX9692/MAX9693 feature a latch-enable (LE) function that allows the comparator to be used in a sample-hold mode. When LE is ECL high, the comparator functions normally. When LE is driven ECL low, the outputs are forced to an unambiguous ECL-logic state, dependent on the input conditions at the time of the latch input transition. If the latch-enable function is not used on either of the two comparators, the appropriate LE input must be connected to ground; the companion active-low LE input must be connected to a high ECL logic level.
These devices are available in SO, QSOP, and tiny µMAX® packages for added space savings.

Applications

  • High-Speed Line Receivers
  • High-Speed Triggering
  • Peak Detectors
  • Threshold Detectors

MAX9692
Single/Dual, Ultra-Fast, ECL-Output Comparators with Latch Enable
MAX9691, MAX9692, MAX9693: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 7
MAX941 PRODUCTION High-Speed, Low-Power, 3V/5V, Rail-to-Rail, Single-Supply Comparators
MAX942 PRODUCTION High-Speed, Low-Power, 3V/5V, Rail-to-Rail, Single-Supply Comparators
MAX944 PRODUCTION High-Speed, Low-Power, 3V/5V, Rail-to-Rail, Single-Supply Comparators
MAX961 PRODUCTION Single/Dual/Quad, Ultra-High-Speed, +3V/+5V, Beyond-the-Rails Comparators
MAX962 PRODUCTION Single/Dual/Quad, Ultra-High-Speed, +3V/+5V, Beyond-the-Rails Comparators
MAX963 PRODUCTION Single/Dual/Quad, Ultra-High-Speed, +3V/+5V, Beyond-the-Rails Comparators
MAX964 PRODUCTION Single/Dual/Quad, Ultra-High-Speed, +3V/+5V, Beyond-the-Rails Comparators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX9692 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed