Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX9680

PRE-RELEASE

3V Video Amplifier with Internal Gain and Filter in SC70

3V Video Amplifier in Small Package with Automotive Temperature Range

Viewing:

Overview

  • 5.2V/V Internal Gain
  • 2-Pole Reconstruction Filter
  • Input Range Includes Ground
  • DC-Coupled Inputs and Outputs
  • Rail-to-Rail Output
  • 3.7mA Low Quiescent Current
  • 0.4µA Shutdown Current

The MAX9680 high-speed amplifier and filter is optimized for portable video applications. It is specifically designed to be compatible with the video encoders embedded in application processors with 0.4VP-P video output. The input common-mode range includes GND, which allows a video DAC (digital-to-analog converter) to be DC-coupled to the MAX9680.

The output swings within 2mV of GND and 20mV to VDD with a standard back-terminated video load (150Ω). An internal level shift circuit prevents the output from saturating with 0V input, thus preventing sync-pulse clipping in common video circuits. Therefore, the MAX9680 is ideally suited for DC-coupling to the video load.

The MAX9680 has been optimized for space-sensitive applications by integrating internal gain setting resistors (G = 5.2V/V) and a 2-pole video-DAC reconstruction filter.

In shutdown mode, the quiescent current is reduced to less than 0.4µA, dramatically reducing power consumption and prolonging battery life. The MAX9680 is available in the tiny 2mm x 2.1mm, 6-pin, SC70 package.

Applications

  • Digital Still Cameras
  • Digital Video Cameras
  • Mobile Phones

MAX9680
3V Video Amplifier with Internal Gain and Filter in SC70
MAX9680: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9680 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed