MAX9653

PRE-RELEASE

3.3V, HD/SD Triple-Channel Filter Amplifiers with Shutdown

3.3V Operation Saves Power and Eliminates the Need for 5V Video Supplies

Viewing:

Overview

  • 9.5mA/Channel Supply Current
  • Selectable Lowpass Filter for High-Definition or Standard-Definition Video Signals (MAX9654)
  • 8.5MHz Standard-Definition Passband with 57dB Attenuation at 27MHz
  • 42MHz High-Definition Passband with 50dB Attenuation at 109MHz
  • 2V/V Gain
  • 3.135V to 3.465V Single-Supply Operation
  • 12µA Shutdown Mode (MAX9653/MAX9654)

The MAX9652/MAX9653/MAX9654 are 3.3V, triple-channel, high-definition (HD) video-filter amplifiers. Specially designed for YPbPr component video signals, these devices are ideal for a wide range of set-top box and portable applications. The inputs to the MAX9652/MAX9653/MAX9654 are AC-coupled. YIN has a sync-tip clamp while PBIN and PRIN have keyed clamps. The output buffer has gain of 2V/V and drives a standard back-terminated 75Ω video load.

The passband of the MAX9654 is logic selectable between standard definition (SD) and high definition. The MAX9652/MAX9653 have a fixed passband for HD video. The MAX9654 SD lowpass filter has ±1dB passband out to 8.5MHz and 57dB attenuation at 27MHz. The MAX9652/MAX9653/MAX9654 HD lowpass filter have ±1dB passband out to 42MHz and 50dB attenuation at 109MHz.

The devices consume only 9.5mA per channel and operate from a 3.3V supply. The MAX9653/MAX9654 feature a low-power, 12µA shutdown mode. The MAX9652/MAX9653/MAX9654 are specified over the -40°C to +125°C automotive temperature range.

Applications

  • DVC
  • DVD Players
  • HDTV
  • PVR
  • Set-Top Boxes

MAX9653
3.3V, HD/SD Triple-Channel Filter Amplifiers with Shutdown
MAX9652, MAX9653, MAX9654: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9653 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed