MAX9643

Obsolete

60V High-Speed Precision Current-Sense Amplifier

Industry's Fastest Current-Sense Amplifier Also Offers Outstanding 130µV VOS Precision

Viewing:

Overview

  • Supports High-Voltage Applications
    • Wide Input VCM = -1.5V to +60V
  • Delivers High-Speed Operation
    • 15MHz Bandwidth
  • Increases System Accuracy
    • Precision VOS = 130µV (max)
  • -40°C to +125°C Specified Temperature Range
MAX9643
60V High-Speed Precision Current-Sense Amplifier
MAX9643: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9643 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed