MAX9639

Obsolete

Low-Power, Single Hall-Effect Sensors

Industry's First Adjustable-Threshold, Single Hall-Effect Sensors Save Power and Add Flexibility to Design

Viewing:

Overview

  • 1.7V to 5.5V Supply Voltage Range
  • Ultra-Low Supply Current
  • Adjustable Thresholds (MAX9639)
  • Polarity Indicator (MAX9640)
  • CMOS Output Eliminates the Need for an External Pull-Up Resistor
  • Operation with North or South Pole
  • Tiny 4-Bump WLP (1.2mm x 1.2mm x 0.6mm)
  • -40°C to +125°C Temperature Range

The MAX9639 is a single omni-polar Hall effect switch. It has an output that is asserted if the magnetic field exceeds an adjustable threshold, regardless of the polarity of the field. A threshold adjust pin can be tied high, tied low, or floated to select one of the three preset thresholds.

The MAX9640 is a Hall effect switch that detects the direction as well as the magnitude of the magnetic field. It has an output that is asserted if the magnetic field exceeds an internal threshold, regardless of the polarity of the field. It has another output that indicates the direction of the field (N versus S).

The MAX9639 and MAX9640 are offered in a tiny 4-bump WLP (1.2mm x 1.2mm x 0.6mm) and are optimized for ultra-low-current applications that require slow sampling rates such as open/close detection in portable equipment.

MAX9639
Low-Power, Single Hall-Effect Sensors
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9639 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed