Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX9547

Obsolete

Differential Video Interface Chipset

Differential Video Interface Chipset with Fault Detection, Loss-of-Signal Detection, and ±15kV ESD Protection

Viewing:

Overview

  • Fault Detection (MAX9546)
  • Loss-of-Signal Detection (MAX9547)
  • Tolerate ±2V Ground-Level Shift between Source and Load
  • ±15kV ESD Protection (Human Body Model)
  • ±8kV—IEC 1000-4-2 Contact Discharge
  • ±15kV—IEC 1000-4-2 Air-Gap Discharge
  • Preset 6dB Gain (MAX9546)
  • Variable Receiver Gain (MAX9547)
  • 7.5V to 10V Single-Supply Operation

The MAX9546/MAX9547 differential interface chipset converts single-ended voltages to differential voltages for transport and then converts back to single-ended voltages. These devices eliminate costly, bulky, single-ended coaxial cables with inexpensive, readily available, differential shielded (ScTP) or unshielded (UTP) twisted pairs. The fault detection of the MAX9546 and loss-of-signal detection of the MAX9547 allow proactive and speedy diagnosis, such as identifying failures in the manufacturing stage and troubleshooting equipment at repair facilities. The MAX9546/MAX9547 are low-cost, convenient solutions for transporting CVBS/FBAS analog video signals (PAL or NTSC) through hostile environments.

The MAX9546 driver converts the single-ended input into a differential output with a 6dB fixed gain to drive a back-terminated, DC-coupled differential video output to unity gain. This DC connection allows the detection of a short-circuit condition at the differential outputs. The active-low FAULT output indicates a short-circuit condition including a short to a high battery condition (VBAT = +16V) or ground.

The MAX9547 receiver converts the differential signal from the MAX9546 into a single-ended signal. Like the MAX9546 output, the MAX9547 input survives a short to a high battery condition or ground. The MAX9547 receiver loss-of-signal output (active-low LOS) operates by detecting the H-Sync and thus can support both monochrome and color video signals. The MAX9547 gain is set with an external impedance between ZT+ and ZT-.

The MAX9546/MAX9547 operate from a 7.5V to 10V single supply. Both devices include ±15kV ESD Human Body Model (HBM) protection. The MAX9546/MAX9547 are offered in a thermally enhanced 8-pin SO package and specified over the -40°C to +85°C extended temperature range.

Applications

  • Avionics/In-Flight Entertainment
  • Security/CCTV Video

MAX9547
Differential Video Interface Chipset
MAX9546, MAX9547: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9547 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed