MAX9500
Triple-Channel HDTV Filters
Show More-50dB Attenuation at 44.25MHz Filter for Complete HD Image Suppression without External Components
Not the part you were looking for?
Ask a Question
Submit your question below and we will return the best answer from ADI’s knowledge database:
Other places you can find help
Support
Analog Devices Support Portal is a one-stop shop to answer all your ADI questions.
Visit the ADI Support PageFeatures
- 30MHz Bandwidth at ±1.5dB
- Extremely Sharp Rolloff, Lowpass Filters -50dB at 44.25MHz
- DC-Coupled Inputs; AC- or DC-Coupled Outputs
- ±5V Dual Supply (MAX9501)
- 5V Single Supply (MAX9500)
- Matched Group Delay and Gain
- Drive Single/Double Back-Terminated Loads (150Ω/75Ω) Directly to Ground
- Sink and Source Output Current
- High Input Impedance to Interface to Low Output-Current DAC
- 16-Pin QSOP Package
The MAX9500/MAX9501 are fully integrated solutions for filtering and buffering HDTV signals. The MAX9500 operates from a single +5V supply, while the MAX9501 operates from dual ±5V supplies. The MAX9500/MAX9501 triple-channel video reconstruction filters are both gain and delay matched and are ideal for use in set-top boxes, DVD players, and other equipment that generate analog HDTV outputs.
The MAX9500/MAX9501 interface between the current-output, digital-to-analog converters (DAC) of an Advanced Television Standard Committee (ATSC), Motion Picture Experts Group (MPEG) decoder and the external connections of a television, set-top box, or DVD player.
The MAX9500/MAX9501 feature a DC-coupled input with very low input capacitance and high resistance. The highly selective lowpass filters remove spectral replicas at the output of the DAC. The output amplifier has +6dB of gain to drive 75Ω back-terminated loads to unity gain. The DC-coupled input eliminates problems such as sync crush, droop, and field tilt. The output load can be DC- or AC-coupled, depending on the application.
All three channels in the MAX9500/MAX9501 have the same frequency response with matched group delay and gain. The MAX9500/MAX9501 filter response meets the requirements of the EIA-770.3/SMPTE 274M filter template achieving > 40dB attenuation at 44.25MHz. The MAX9500/MAX9501 can also be used as an antialiasing filter for HDTV component inputs.
The MAX9500/MAX9501 are available in compact 16-pin QSOP packages and are fully specified over the -40°C to +85°C extended temperature range.
Applications
- A/V Receivers
- Cable and Satellite Set-Top Box Receivers
- Digital Displays
- DVD Players
- HDTV Sets
- Home Theater Systems
- Video Projectors
Ask a Question
Submit your question below and we will return the best answer from ADI’s knowledge database:
Other places you can find help
Support
Analog Devices Support Portal is a one-stop shop to answer all your ADI questions.
Visit the ADI Support Page{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
- {{newProjectText}} {{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}
Documentation
Software & Part Ecosystem
Parts | Product Life Cycle | Description | ||
---|---|---|---|---|
Product1 |
||||
|
Triple-Channel HDTV Filters |