MAX9201

PRODUCTION

Low-Cost, 7ns, Low-Power Voltage Comparators

Viewing:

Overview

  • Fast 7ns Propagation Delay
  • Low 9mW/Comparator Power Consumption
  • Separate Analog and Digital Supplies
  • Flexible Analog Supply: +5V to +10V or ±5V
  • Input Voltage Range Includes
    • Negative Supply Rail
  • TTL-Compatible Outputs
  • TTL-Compatible Latch Inputs (MAX9202/MAX9203)
  • Available in Space-Saving Packages
    • 8-Pin SOT23 (MAX9203)
    • 14-Pin TSSOP (MAX9202)
    • 16-Pin TSSOP (MAX9201)
MAX9201
Low-Cost, 7ns, Low-Power Voltage Comparators
MAX9201, MAX9202, MAX9203: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX9201 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed