MAX9178
Quad LVDS Line Driver with High-ESD Tolerance and Flow-Through Pinout
Industry's First Quad LVDS Driver with Automatic Detection Outputs
Overview
- Flow-Through Pinout
- Simplifies PC Board Layout
- Reduces Crosstalk
- Pin Compatible with DS90LV047A and MAX9123
- Guaranteed 400Mbps Data Rate
- Single-Ended Inputs Tolerate 1V Overshoot/Undershoot
- 250ps Maximum Pulse Skew
- IEC 61000-4-2 Level 4 ESD Tolerance on LVDS Outputs
- Conforms to ANSI TIA/EIA-644 LVDS Standard
- Single +3.3V Supply
The MAX9178 quad low-voltage differential signaling (LVDS) line driver with high-ESD tolerance is ideal for applications requiring high data rates and low power with reduced noise. The MAX9178 is guaranteed to transmit data at speeds up to 400Mbps (200MHz) over controlled impedance of media of approximately 100Ω. The transmission media can be printed circuit (PC) board traces, backplanes, or cables.
The MAX9178 accepts four LVTTL/LVCMOS inputs and translates them to LVDS output signals. All inputs tolerate overshoot of VCC +1V and undershoot of -1V. The EN and active-low EN inputs are ANDed together and control the high-impedance outputs. When the device is disabled, power drops to ultra-low 12.6mW (typ). Outputs conform to the ANSI TIA/EIA-644 LVDS standard.
The MAX9178 operates from a single +3.3V supply, and is available in a 16-pin TSSOP and 16-pin thin QFN package with exposed pad. The MAX9178 is specified for operation from -40°C to +85°C.
Applications
- Add/Drop Multiplexers
- Backplane Interconnect
- Cell Phone Base Stations
- Clock Distribution
- Digital Copiers
- Digital Cross-Connects
- DSLAM Backplane
- Laser Printers
- Network Routers and Switches
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on MAX9178 yet. Have something to say?
Start a Discussion on EngineerZone®