Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX9152
PRODUCTION800Mbps, LVDS/LVPECL-to-LVDS 2 x 2 Crosspoint Switch
- Part Models
- 3
- 1ku List Price
- Starting From $5.49
Overview
- Pin-Programmable Configuration
- 2 x 2 Crosspoint Switch
- 2:1 Mux
- 1:2 Demux
- 1:2 Splitter
- Dual Repeater
- Ultra-Low 120psPK-PK (max) Jitter with 800Mbps, PRBS = 223 -1 Data Pattern
- Low 50ps (max) Channel-to-Channel Skew
- 109mW Power Dissipation
- Compatible with ANSI TIA/EIA-644 LVDS Standard
- Inputs Accept LVDS/LVPECL Signals
- LVDS Output Rated for 75Ω and 100Ω Loads
- Pin-Programmable Differential Output Resistance
- Pin-Compatible Upgrade to DS90CP22 (SO Package)
- Available in 16-Pin TSSOP Package (Half the Size of SO)
he MAX9152 2 x 2 crosspoint switch is designed for applications requiring high speed, low power, and low-noise signal distribution. This device includes two LVDS/LVPECL inputs, two LVDS outputs, and two logic inputs that set the internal connections between differential inputs and outputs.
The MAX9152 can be programmed to connect any input to either or both outputs, allowing it to be used in the following configurations: 2 5 2 crosspoint switch, 2:1 mux, 1:2 demux, 1:2 splitter, or dual repeater. This flexibility makes the MAX9152 ideal for protection switching in fault-tolerant systems, loopback switching for diagnostics, fanout buffering for clock/data distribution, and signal regeneration for communication over extended distances.
Ultra-low 120psPK-PK (max) PRBS jitter ensures reliable communications in high-speed links that are highly sensitive to timing error, especially those incorporating clock-and-data recovery, or serializers and deserializers. The high-speed switching performance guarantees an 800Mbps data rate and less than 50ps (max) skew between channels.
LVDS inputs and outputs are compatible with the TIA/EIA-644 LVDS standard. The LVDS inputs are designed to also accept LVPECL signals directly, and PECL signals with an attenuation network. The LVDS outputs are designed to drive 75Ω or 100Ω loads, and feature a selectable differential output resistance to minimize reflections.
The MAX9152 is available in 16-pin TSSOP and SO packages, and consumes only 109mW while operating from a single +3.3V supply over the -40°C to +85°C temperature range.
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9152ESE+ | SOIC_N | ||
| MAX9152EUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX9152EUE+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX9152EUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX9152 yet. Have something to say?
Start a Discussion on EngineerZone®