MAX9142

PRODUCTION

40ns, Low-Power, 3V/5V, Rail-to-Rail Single-Supply Comparators

Viewing:

Overview

  • Fast, 40ns Propagation Delay (10mV Overdrive)
  • Low Power
    • 150µA Supply Current Per Comparator (3V)
  • Optimized for 3V and 5V Applications
  • Rail-to-Rail Input Voltage Range
  • Low, 500µV Offset Voltage
  • Internal Hysteresis for Clean Switching
  • Outputs Swing 300mV of Power Rails
  • CMOS/TTL-Compatible Outputs
  • Output Latch (MAX9141 Only)
  • Shutdown Function (MAX9141 Only)
  • Available in SC70 and SOT23 Packages
  • AEC-Q100 Qualified (MAX9140AAXK/V+T Only)
MAX9142
40ns, Low-Power, 3V/5V, Rail-to-Rail Single-Supply Comparators
MAX9140, MAX9141, MAX9142, MAX9144: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9142 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed