MAX9140

PRODUCTION

40ns, Low-Power, 3V/5V, Rail-to-Rail Single-Supply Comparators

Viewing:

Overview

  • Fast, 40ns Propagation Delay (10mV Overdrive)
  • Low Power
    • 150µA Supply Current Per Comparator (3V)
  • Optimized for 3V and 5V Applications
  • Rail-to-Rail Input Voltage Range
  • Low, 500µV Offset Voltage
  • Internal Hysteresis for Clean Switching
  • Outputs Swing 300mV of Power Rails
  • CMOS/TTL-Compatible Outputs
  • Output Latch (MAX9141 Only)
  • Shutdown Function (MAX9141 Only)
  • Available in SC70 and SOT23 Packages
  • AEC-Q100 Qualified (MAX9140AAXK/V+T Only)

The MAX9140/MAX9141 are single and the MAX9142/MAX9144 are dual/quad high-speed comparators optimized for systems powered from a 3V or 5V supply. The MAX9141 features latch enable and device shutdown. These devices combine high speed, low power, and rail-to-rail inputs. Propagation delay is 40ns, while supply current is only 150µA per comparator.

The input common-mode range of the devices extends beyond both power-supply rails. The outputs pull to within 0.3V of either supply rail without external pullup circuitry, making these devices ideal for interface with both CMOS and TTL logic. All input and output pins can tolerate a continuous short-circuit fault condition to either rail. Internal hysteresis ensures clean output switching, even with slow-moving input signals.

The devices are higher-speed, lower-power, and lower-cost upgrades to industry-standard comparators MAX941/MAX942/MAX944.

The MAX9140 are offered in tiny 5-pin SC70 and SOT23 packages. The MAX9141 and MAX9142 are available in 8-pin SOT23 and SO packages, while the MAX9144 is available in both 14-pin SO and TSSOP packages. 

Applications

  • 3V/5V Systems
  • Battery-Powered Systems
  • Line Receivers
  • Sampling Circuits
  • Threshold Detectors/Discriminators
  • Zero-Crossing Detectors

MAX9140
40ns, Low-Power, 3V/5V, Rail-to-Rail Single-Supply Comparators
MAX9140, MAX9141, MAX9142, MAX9144: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX9140 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed