MAX9118

PRODUCTION

SC70, 1.6V, Nanopower, Beyond-the-Rails Comparators With/Without Reference

Viewing:

Overview

  • Space-Saving SC70 Package (Half the Size of SOT23)
  • Ultra-Low Supply Current
    • 350nA Per Comparator (MAX9119/MAX9120)
    • 600nA Per Comparator with Reference (MAX9117/MAX9118)
  • Guaranteed to Operate Down to +1.6V
  • Internal 1.252V ±1.75% Reference (MAX9117/MAX9118)
  • Input Voltage Range Extends 200mV Beyond-the-Rails
  • CMOS Push-Pull Output with ±5mA Drive Capability (MAX9117/MAX9119)
  • Open-Drain Output Versions Available (MAX9118/MAX9120)
  • Crowbar-Current-Free Switching
  • Internal Hysteresis for Clean Switching
  • No Phase Reversal for Overdriven Inputs
MAX9118
SC70, 1.6V, Nanopower, Beyond-the-Rails Comparators With/Without Reference
MAX9117, MAX9118, MAX9119, MAX9120: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAXNANOPWRBD

Evaluation Kit for the MAX32660, MAX11615, MAX40007, MAX9119, MAX9634, MAX17222

Features and Benefits

  • Ultra-Low Power MAX32660 Arm Cortex M4F
  • MAX11615 Low Power 8-Channel 12-Bit ADC
  • MAX40007 Nanopower Op-Amp
  • MAX9119 Nanopower Comparator
  • MAX9634 Current Sense Amplifier
  • MAX17222 Boost Convertor
  • PCB mounted Coin Cell Power Source

Product Details

The MAXNANOPWRBD evaluation kit brings together Maxim’s Nanopower technology with the ultra-low power, low pin count, MAX32660 Arm® Cortex®-M4 processor with FPU to create a simple digital multimeter application example running on a single 1.5V alkaline button cell.

The kit includes the following items:

  • MAXNANOPWRBD# circuit board
  • MAX326325PICO JTAG debugger/programmer

Applications

  • Fitness Monitors
  • Industrial Sensors
  • IoT
  • Optical Modules: QSFP-DD, QSFP, 400G
  • Portable Medical Devices
  • Sports Watches
  • Wearable Medical Patches

MAXNANOPWRBD
Evaluation Kit for the MAX32660, MAX11615, MAX40007, MAX9119, MAX9634, MAX17222
MAXNANOPWRBD: Board photo

Latest Discussions

No discussions on MAX9118 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed