MAX908

PRODUCTION

Dual/Quad/Single, High-Speed, Ultra-Low-Power, Single-Supply TTL Comparators

Viewing:

Overview

  • 40ns Propagation Delay
  • 700µA (3.5mW) Supply Current per Comparator
  • Single 4.5V to 5.5V Supply Operation (or ±5V, MAX909 only)
  • Wide Input Range Includes Ground (or -5V, MAX909 only)
  • Low, 500µV Offset Voltage
  • Internal Hysteresis Provides Clean Switching
  • TTL-Compatible Outputs (Complementary on MAX909)
  • Input and Output Short-Circuit Protection
  • Internal Latch (MAX909 only)
MAX908
Dual/Quad/Single, High-Speed, Ultra-Low-Power, Single-Supply TTL Comparators
MAX907, MAX908: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX908 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed