MAX9042

PRODUCTION

Micropower, Single-Supply, UCSP/SOT23 Comparator + Precision Reference ICs

Ideal for Precision Battery Monitoring Applications

Viewing:

Part Details

  • Comparator + Precision Reference in UCSP/SOT23
  • 2.5V to 5.5V Single-Supply Operation (MAX9038–MAX9043)
  • Low Supply Current (MAX9038/MAX9039/MAX9040/MAX9041/MAX9050/MAX9051)
    • 40µA Quiescent
    • 50µA with 100kHz Switching
    • Open-Drain Output MAX9038
  • 400ns Propagation Delay
  • Rail-to-Rail Inputs
  • Rail-to-Rail Output Stage Sinks and Sources 8mA
  • Internal ±3mV Hysteresis
  • Voltage Reference Offers
    • ±0.4% (max) Initial Accuracy (A Grade)
    • 6ppm/°C (typ) Temperature Coefficient (A Grade)
    • Stable for 0 to 4.7nF Capacitive Loads
MAX9042
Micropower, Single-Supply, UCSP/SOT23 Comparator + Precision Reference ICs
MAX9039, MAX9040, MAX9041, MAX9042, MAX9042A, MAX9042B, MAX9043, MAX9043A, MAX9050, MAX9051, MAX9052, MAX9052A, MAX9052B, MAX9053, MAX9053A, MAX9053B: Functional Diagrams
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators with Integrated Reference 6
MAX917 PRODUCTION SOT23, 1.8V, Nanopower, Beyond-the-Rails Comparators With/Without Reference
MAX918 PRODUCTION SOT23, 1.8V, Nanopower, Beyond-the-Rails Comparators With/Without Reference
MAX921 PRODUCTION Ultra Low-Power, Single/Dual-Supply Comparators
MAX923 PRODUCTION Ultra Low-Power, Single/Dual-Supply Comparators
MAX931 PRODUCTION Ultra-Low-Power, Low-Cost Comparators with 2% Reference
MAX933 PRODUCTION Ultra-Low-Power, Low-Cost Comparators with 2% Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9042 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed