MAX902

PRODUCTION

High-Speed, Low-Power Voltage Comparators

Viewing:

Overview

  • 8ns (typ) Propagation Delay
  • 18mW/Comparator Power Consumption (+5V, typ)
  • Separate Analog and Digital Supplies
  • Flexible Analog Supply: +5V to +10V or ±5V
  • Input Range Includes Negative Supply Rail
  • TTL-Compatible Outputs
  • TTL-Compatible Latch Inputs (Except MAX901)

The MAX900–MAX903 high-speed, low-power, single/dual/quad voltage comparators feature differential analog inputs and TTL-logic outputs with active internal pullups. Fast propagation delay (8ns typ at 5mV overdrive) makes the MAX900–MAX903 ideal for fast A/D converters and sampling circuits, line receivers, V/F converters, and many other data-discrimination applications.

All comparators can be powered from separate analog and digital power supplies or from a single combined supply voltage. The analog input common-mode range includes the negative rail, allowing ground sensing when powered from a single supply. The MAX900–MAX903 consume 18mW per comparator when powered from +5V.

The MAX900–MAX903 are equipped with independent TTL-compatible latch inputs. The comparator output states are held when the latch inputs are driven low. The MAX901 provides the same performance as the MAX900/MAX902/MAX903 with the exception of the latches.

For newer, pin-for-pin compatible parts with the same speed and only half the power dissipation, see the MAX9201/MAX9202/MAX9203 data sheet.

Applications

  • High-Speed A/D Converters
  • High-Speed Data Sampling
  • High-Speed V/F Converters
  • Input Trigger Circuitry
  • Line Receivers
  • PWM Circuits
  • Threshold Detectors

MAX902
High-Speed, Low-Power Voltage Comparators
MAX901, MAX902, MAX903: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX902 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed