MAX8922L

Obsolete

30V Li+ Linear Battery Charger with GSM Test Mode in 3mm x 2mm TDFN

Industry's First 2.3A GSM Test Mode Supporting Li+ Linear Charger with Safe LDO Output

Viewing:

Overview

  • Overvoltage-Protected 30VDC Rated Input (IN)
  • Input Overvoltage-Protected Safe 4.94V LDO Output
  • 2.3A GSM RF Test Mode
  • No External FET, Blocking Diode, or Sense Resistor Required
  • 1-Wire Easy Programmable Fast-Charge and GSM Test Mode (Active-Low EN/SET)
  • Resistor-Programmable Fast-Charge Current (SETI)
  • Resistor-Programmable Top-Off Current Threshold (MIN)
  • Prequalification Charge
  • Power-OK Monitor Output (Active-Low POK)
  • Charging-Status Output (Active-Low CHG)
  • Die Temperature Regulation for Optimized Charge Rate
  • Tiny (3mm x 2mm x 0.8mm) 10-Pin TDFN Package

The MAX8922L linear battery charger safely charges a single-cell lithium-ion (Li+) battery. Charging rate is optimized to accommodate the thermal characteristics of a given application. There is no need to reduce the maximum charge current at the worst-case charger power dissipation. Charging is optimized for a single Li+ cell using a control algorithm that includes low-battery precharging, voltage and current-limited fast charging, and top-off charging, while continuously monitoring for input overvoltage and device die-temperature conditions. The fast-charge current and top-off current thresholds are programmable by a simple 1-Wire® serial interface. The charger status and valid input power are indicated by two open-drain outputs (active-low CHG and active-low POK).

The fast-charge current is defaulted to 400mA and programmable through the 1-Wire interface (active-low EN/SET). The MAX8922L also can be programmable to GSM test mode through the 1-Wire interface.

The MAX8922L is available in a tiny (3mm x 2mm x 0.8mm) 10-pin TDFN package.

Applications

  • Digital Cameras
  • GSM/EDGE/UMTS/CDMA Cell Phones
  • PDAs
  • Portable Media Players and MP3 Players
  • Wireless Appliances

MAX8922L
30V Li+ Linear Battery Charger with GSM Test Mode in 3mm x 2mm TDFN
MAX8922L: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8922L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed