MAX8903C
PRODUCTION2A 1-Cell Li+ DC-DC Charger for USB and Adapter Power
Delivers 4MHz Switching
- Part Models
- 2
- 1ku List Price
- Starting From $4.66
Overview
- Efficient DC-DC Converter Eliminates Heat
- 4MHz Switching for Tiny External Components
- Instant On—Works with No Battery or Low Battery
- Dual Current-Limiting Inputs—AC Adapter or USB
- Automatic Adapter/USB/Battery Switchover to Support Load Transients
- 50mΩ System-to-Battery Switch
- Supports USB Spec
- Thermistor Monitor
- Integrated Current-Sense Resistor
- No External MOSFETs or Diodes
- 4.1V to 16V Input Operating Voltage Range
The MAX8903A–MAX8903E/MAX8903G/MAX8903H/MAX8903J/MAX8903N/MAX8903Y are integrated 1-cell Li+ chargers and Smart Power Selectors™ with dual (AC adapter and USB) power inputs. The switch mode charger uses a high switching frequency to eliminate heat and allow tiny external components. It can operate with either separate inputs for USB and AC adapter power, or from a single input that accepts both. All power switches for charging and switching the load between battery and external power are included on-chip. No external MOSFETs, blocking diodes, or current-sense resistors are required.
The MAX8903_ feature optimized smart power control to make the best use of limited USB or adapter power. Battery charge current and SYS output current limit are independently set. Power not used by the system charges the battery. Charge current and SYS output current limit can be set up to 2A while USB input current can be set to 100mA or 500mA. Automatic input selection switches the system from battery to external power. The DC input operates from 4.15V to 16V with up to 20V protection, while the USB input has a range of 4.1V to 6.3V with up to 8V protection.
The MAX8903_ internally block current from the battery and system back to the DC and USB inputs when no input supply is present. Other features include prequal charging and timer, fast charge timer, overvoltage protection, charge status and fault outputs, power-OK monitors, and a battery thermistor monitor. In addition, on-chip thermal limiting reduces battery charge rate and AC adapter current to prevent charger overheating. The MAX8903_ is available in a 4mm x 4mm, 28-pin thin QFN package.
The various versions of the MAX8903_ allow for design flexibility to choose key parameters such as system regulation voltage, battery prequalification threshold, and battery regulation voltage. The MAX8903B/MAX8903E/MAX8903G also includes power-enable on battery detection. See the Selector Guide section in the full data sheet for complete details.
Applications
- Mobile Internet Devices
- PDA, Palmtop, and Wireless Handhelds
- Personal Navigation Devices
- Portable Multimedia Players
- Smart Cell Phones
- Ultra Mobile PCs
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8903CETI+ | Thin Quad Flatpack, No Leads | ||
| MAX8903CETI+T | Thin Quad Flatpack, No Leads |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX8903C yet. Have something to say?
Start a Discussion on EngineerZone®