MAX8879

Obsolete

Charge Pump for Backlight/Flash/RGB LEDs with Safety Timer

High-Efficiency Backlight and Flash Driver with Up to 400mA Flash Capability/Safety Timer and 3 RGB Drivers

Viewing:

Overview

  • Guaranteed 610mA Continuous Drive Capability
    • 4 LEDs at 30mA Each for Main Display
    • 3 LEDs at 30mA Each for Sub or RGB
    • 400mA Total for Flash
  • 2-Wire I²C Serial Port
    • 5-Bit (32-Step) Linear Dimming
    • 32k Colors
    • Ramp-Up/Down Rates
  • 92% Peak/83% Avg Efficiency (PLED/PBATT)
  • Adaptive 1x/1.5x/2x Mode Switchover
  • 0.3% (typ) LED Current Accuracy and Matching
  • Low Input Ripple and EMI
  • Low 0.1µA Shutdown Current
  • Output Overvoltage Protection
  • I²C Programmable Flash Safety Timer
  • Thermal Derating Function Protects LEDs
  • 24-Pin, 4mm x 4mm Thin QFN Package

The MAX8879 provides complete light management for main display backlight, subdisplay backlight (or RGB indicator), and white LED camera flash with regulated constant current up to 610mA total. By utilizing adaptive 1x/1.5x/2x charge-pump modes and very-low-dropout current regulators, it achieves high efficiency over the full 1-cell Li+ battery input voltage range. The 1MHz fixed-frequency switching allows for tiny external components while the regulation scheme is optimized to ensure low EMI and low input ripple. An integrated derating function protects the LEDs from overheating during high ambient temperatures.

The MAX8879 features an internally trimmed reference to set the maximum LED current. An I²C serial port is used for on/off control and setting the LED currents in 32 linear steps for main, sub/RGB, and movie. When using the RGB indicator, the I²C port provides 32k colors and programmable ramp-up/down rates. The camera flash for flash-mode operation is enabled by an active-low signal on the active-low FSH pin. A safety timer is activated on the falling edge of active-low FSH, which has an I²C-adjustable (programmable) period of no timer, 0.5s, 1.0s, or 2.0s (default). If the safety timer period expires, both flash and movie modes are disabled.

Applications

  • Cell Phones and Smartphones
  • Displays with Up to 11 LEDs
  • PDAs, Digital Cameras, Camcorders

MAX8879
Charge Pump for Backlight/Flash/RGB LEDs with Safety Timer
MAX8879: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Charge Pumps 1
MAX1707 Obsolete Light-Management IC with Efficient 1x/1.5x/2x Charge Pump for Backlight/Flash/RGB LEDs
LED Drivers 2
MAX8648 Obsolete Ultra-Efficient Charge Pumps for Six White/RGB LEDs in 3mm x 3mm Thin QFN
MAX8647 PRODUCTION Ultra-Efficient Charge Pumps for Six White/RGB LEDs in 3mm x 3mm Thin QFN
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8879 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed