MAX8857A

Obsolete

Smallest, All-Internal MOSFET, 7-Channel 2 AA DSC PMIC

Highly Efficient 2 AA DSC PMIC

Viewing:

Overview

  • 95% Efficient Synchronous-Rectified DC-DC Converters
  • 90% Efficient Boost-Buck Operation
  • Up to 85% Efficient, High-Voltage DC-DC Converters
  • Inverter Operates Directly from 2 AA Batteries
  • Internal Compensation on All Channels
  • True Shutdown™ on All Step-Up Converters
  • Overload Protection
  • Startup into Short Protection
  • Soft-Start for Controlled Startup Current
  • 100% Duty Cycle on Step-Down Converters
  • Regulated Current Output for Up to 6 White LEDs
  • PWM Dimming of WLED Current
  • Adjustable LED Overvoltage Protection Up to 27V
  • Transformerless Inverting Converter for CCD
  • 2MHz ±2.5% Switching Frequency
  • 1µA Shutdown Supply Current
  • CCD Voltage Sequencing
  • All Internal Power MOSFETs
  • SDOK Power-OK Indicator
MAX8857A
Smallest, All-Internal MOSFET, 7-Channel 2 AA DSC PMIC
MAX8857A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX858 PRODUCTION 3.3V/5V or Adjustable Output, Step-Up DC-DC Converters
MAX8680 Obsolete Smallest, All-Internal MOSFET, 7-Channel DSC PMIC in Tiny 5mm x 5mm Thin QFN
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8857AEVKIT

Evaluation Kit for the MAX8857A

Features and Benefits

  • 95% Efficient Synchronous-Rectified DC-DC Converters
  • 90% Efficient Boost-Buck Operation
  • Up to 85% Efficient, DC-DC Converters for CCD, LCD, WLED, and/or OLED
  • Inverter Operates Directly from 2 AA Batteries
  • Internal Compensation on All Channels
  • True Shutdown™ on All Step-Up Converters
  • Overload Protection
  • Startup into Short Protection
  • Soft-Start for Controlled Startup Current
  • 100% Duty Cycle on Step-Down Converters
  • Regulated Current Output for Up to 4 White LEDs
  • PWM Dimming of WLED Current
  • Adjustable LED Overvoltage Protection Up to 27V
  • Transformerless Inverting Converter for CCD
  • 2MHz ±2.5% Switching Frequency
  • 1µA Shutdown Supply Current
  • CCD Voltage Sequencing
  • All Internal Power MOSFETs
  • SDOK Power-OK Indicator
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX8857A evaluation kit (EV kit) is a fully assembled and tested PCB for evaluating the MAX8857A power-management IC (PMIC). The MAX8857A PMIC is ideal for use in digital still cameras (DSCs) and digital video cameras (DVCs). The MAX8857A improves performance, component count, and board space utilization compared to currently available solutions for 2 AA cell and dual-battery designs. On-chip power MOSFETs provide up to 95% efficiency for critical power supplies. The CCD inverter can operate directly from 2 AA/NiMH batteries without the use of any additional external components.

Applications

  • DSCs and DVCs
  • PDAs and Portable Media Players

MAX8857AEVKIT
Evaluation Kit for the MAX8857A

Latest Discussions

No discussions on MAX8857A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed