MAX8845W
Obsolete28V Linear Li+ Battery Chargers with Battery Detection and Overvoltage-Protected Output
Industry's First 30V-Rated, Single-Input, 1-Cell Li+ Battery Chargers with Overvoltage-Protected Output
Overview
- CCCV, Thermally Regulated Linear 1-Cell Li+ Battery Charger
- No External MOSFET, Reverse Blocking Diode, or Current-Sense Resistor
- Programmable Fast-Charge Currents (1ARMS max)
- Programmable Top-Off Current Threshold (MIN)
- Input Overvoltage Protected 4.7V Output (MAX8845Z/MAX8845Y/MAX8845W) or 4.85V (MAX8845X) (SAFEOUT)
- Proprietary Die Temperature Regulation Control (+115°C)
- 4.25V (4.4V for MAX8845W only) to 28V Input Voltage Range with Input Overvoltage Protection Above +7.5V (+8.0V for MAX8845X only)
- Low-Dropout Voltage (300mV at 500mA)
- Input Power-Source Detection Output (Active-Low POK), Charge Status Output (Active-Low CHG), Charge-Enable Input (Active-Low EN)
- Output for Autobooting (ABO—MAX8845Z, Active-Low ABO—MAX8845Y/MAX8845X/MAX8845W)
- Tiny, 3mm x 3mm 12-Pin Thin QFN Package, 0.8mm Height (max)
The MAX8845Z/MAX8845Y/MAX8845X/MAX8845W are intelligent, stand-alone constant-current, constant-voltage (CCCV), thermally regulated linear chargers designed for charging a single-cell lithium-ion (Li+) battery. The MAX8845Z/MAX8845Y/MAX8845X/MAX8845W integrate a current-sense circuit, MOSFET pass element, thermal-regulation circuitry, and eliminate the external reverse-blocking Schottky diode to create the simplest and smallest charging solutions for handheld equipment.
The ICs control the charging sequence from the pre-qualification state through constant current fast-charge, top-off charge, and full-charge indication. Proprietary thermal-regulation circuitry limits the die temperature during fast-charging or when the ICs are exposed to high ambient temperatures, allowing maximum charging current without damaging the ICs.
The MAX8845Z/MAX8845Y/MAX8845X/MAX8845W achieve high flexibility by providing adjustable fast-charge currents (SETI) and an adjustable top-off current threshold (MIN) through external resistors. The MAX8845Z/MAX8845Y/MAX8845X/MAX8845W feature a booting assistant circuit that distinguishes input sources and battery connection and provides an enable signal (ABO—MAX8845Z and active-low ABO—MAX8845Y/MAX8845X/MAX8845W) for system booting.
The MAX8845Z/MAX8845Y/MAX8845X/MAX8845W also integrate an overvoltage-protected output (SAFEOUT) for low voltage-rated USB or charger inputs in system, and a battery-pack detection circuit (DETBAT) that disables the charger when the battery pack is absent. Other features include an active-low control input (active-low EN), an active-low input power source detection output (active-low POK), and a fully charged top-off threshold detection output (active-low CHG).
The MAX8845Z/MAX8845Y/MAX8845X/MAX8845W accept an input supply range from 4.25V (4.4V for MAX8845W only) to 28V, but disable charging if the supply voltage exceeds +7.5V (+8.0V for MAX8845X only) to protect against unqualified or faulty AC adapters. The ICs operate over the extended temperature range (-40°C to +85°C) and are available in a compact 12-pin, thermally enhanced thin QFN, 3mm x 3mm package (0.8mm max height).
Applications
- Bluetooth® Equipment
- Cellular and Cordless Phones
- Charging Cradles and Docks
- Digital Still Cameras
- MP3 Players
- Smart Phones and PDAs
- USB Appliances
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX8845W yet. Have something to say?
Start a Discussion on EngineerZone®