MAX8834Z

Obsolete

Adaptive Step-Up Converters with 1.5A Flash Driver

1.5A White LED Flash Driver is Ideal for 5 Megapixel Camera Applications in Cell Phones

Viewing:

Overview

  • 2.5V to 5.5V Operation Range
  • Step-Up DC-DC Converter
    • 1.5A Guaranteed Output Current
    • Adaptive or I²C Programmable Output Voltage
    • 2MHz and 4MHz Switching Frequency Options
  • Two Flash/Movie LED Current Regulators
    • I²C Programmable Flash and Movie Current
    • Low-Dropout Voltage (110mV max) at 500mA
  • LED Indicator Current Regulator
    • I²C Programmable Output Current
    • Ramp and Blink Timers for Indicator Mode
    • Low-Dropout Voltage (130mV max) at 16mA
  • I²C Programmable Safety and Watchdog Timers
  • GSM Blank Logic Input
  • MAXFLASH System Lockup Protection
  • Remote Temperature Sensor Input
  • Open/Short LED Detection
  • Thermal Shutdown Protection
  • < 1µA Shutdown Current
  • 20-Bump, 0.5mm Pitch, 2.5mm x 2.0mm WLP
MAX8834Z
Adaptive Step-Up Converters with 1.5A Flash Driver
MAX8834, MAX8834Y, MAX8834Z: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LED Drivers 1
MAX8607 PRODUCTION 1MHz PWM Boost Converter for 1.5A White LED Camera Flash
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8834YEVKIT

Evaluation Kit for the MAX8834Y/MAX8834Z

Features and Benefits

  • 2.5V to 5.5V Operation Range
  • Step-Up DC-DC Converter
    • 1.5A Guaranteed Output Current
    • Adaptive or I²C-Programmable Output Voltage (3.7V to 5.2V in 16 Steps)
    • Over 90% Efficiency
    • On-Chip Power MOSFET and Synchronous Rectifier
    • Fixed 2MHz and 4MHz PWM Switching-Frequency Option
    • Small 1µH to 4.7µH Inductor
  • Two Flash/Movie LED Current Regulators
    • I²C-Programmable Flash Output Current (22.44mA to 750mA in 32 Steps)
    • I²C-Programmable Movie Output Current (15.6mA to 125mA in 8 Steps)
    • Low-Dropout Voltage (100mV typ) at 500mA
  • LED Indicator Current Regulator
    • I²C-Programmable Output Current (0.5mA to 16mA in 32 Steps)
    • Ramp and Blink Timers for Indicator Mode
    • Low-Dropout Voltage (75mV typ) at 16mA
  • I²C and/or LED_EN ON/OFF Control for LED Current Regulators
  • I²C-Programmable Flash Safety Timer (50ms to 800ms in 50ms Steps)
  • I²C-Programmable Watchdog Timer (4s to 16s in 4 Steps)
  • MAXQ2000 Command Module for the I²C Control
  • GSM Blank Logic Input Reduces Peak Battery Current
  • Low-Battery Detection (MAXFLASH)
  • Remote Temperature Sensor Input Prevents Finger Burn or Fire
  • Open/Short LED Detection
  • Thermal-Shutdown Protection
  • < 1µA Shutdown Current
  • Tiny External Components
  • 20-Bump, 0.5mm Pitch, 2.5mm x 2mm WLP Package
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX8834Y evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the highly integrated MAX8834Y adaptive step-up converter with 1.5A flash driver. The MAX8834Y flash driver integrates an adaptive 1.5A PWM step-up DC-DC converter, two 750mA white LED camera flash/movie current regulators, and a 16mA indicator LED current regulator. The EV kit includes a MAXQ2000 microcontroller command module that provides the I²C interface to control individual output on/off, the step-up output voltage, movie/flash current, and flash timer duration settings.

The MAX8834Y evaluation software can be downloaded from www.maximintegrated.com/evkitsoftware. The MAX8834Y EV kit can also evaluate the MAX8834Z. To evaluate the MAX8834Z, order a free sample along with the MAX8834Y EV kit.

Applications

  • Cell Phones and Smart Phones
  • PDAs, Digital Cameras, and Camcorders

MAX8834YEVKIT
Evaluation Kit for the MAX8834Y/MAX8834Z

Latest Discussions

No discussions on MAX8834Z yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed