MAX8731A
PRODUCTIONSMBus Level 2 Battery Charger with Remote Sense
Low-Cost SMBus Charger with Integrated Dual n-Channel FET Drivers Deliver Up to 8A Charge Current
- Part Models
- 2
- 1ku List Price
- Starting From $10.82
Overview
- 0.5% Battery Voltage Accuracy
- 3% Input Current-Limit Accuracy
- 3% Charge-Current Accuracy
- SMBus 2-Wire Serial Interface
- Cycle-by-Cycle Current Limit
- Battery Short-Circuit Protection
- Fast Response for Pulse Charging
- Fast System-Load-Transient Response
- Dual-Remote-Sense Inputs
- Monitor Outputs for
- Adapter Current (4% Accuracy)
- AC Adapter Detection
- 11-Bit Battery Voltage Setting
- 6-Bit Charge-Current/Input-Current Setting
- 8A (max) Battery Charger Current
- 11A (max) Input Current
- +8V to +26V Input Voltage Range
- Charges Li+, NiMH, and NiCd Battery Chemistries
The MAX8731A is an SMBus™ programmable multi-chemistry battery charger. The MAX8731A uses a minimal command set to easily program the charge voltage, charge current, and adapter current limit.
The MAX8731A charges one to four Li+ series cells and delivers up to 8A charge current. The MAX8731A drives n-channel MOSFETs for improved efficiency and reduced cost. Low-offset current-sense amplifiers provide high accuracy with 10mΩ sense resistors.
The MAX8731A current-sense amplifiers provide high accuracy (3% at 3.5A) and also provide fast cycle-by-cycle current-mode control to protect against battery short circuit and system load transients.
The charger employs dual remote sense, which reduces charge time by measuring the feedback voltage directly at the battery, improving accuracy of initial transition into constant-voltage mode. The MAX8731A provides 0.5% battery voltage accuracy directly at the battery terminal.
The MAX8731A provides a digital output that indicates the presence of the AC adapter, as well as an analog output that indicates the adapter current within 4% accuracy.
The MAX8731A is available in a small 5mm x 5mm, 28-pin, thin (0.8mm) QFN package. An evaluation kit is available to reduce design time. The MAX8731A is available in a lead-free package.
Applications
- Medical Devices
- Notebook Computers
- Portable Equipment with Rechargeable Batteries
- Tablet PCs
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8731AETI+ | LFCSP | ||
| MAX8731AETI+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX8731A yet. Have something to say?
Start a Discussion on EngineerZone®