MAX8731

PRE-RELEASE

SMBus Level 2 Battery Charger with Remote Sense

Low-Cost SMBus™ Charger with Integrated Dual n-Channel FET Drivers Deliver Up to 8A Charge Current

Viewing:

Overview

  • 0.5% Battery Voltage Accuracy
  • 3% Input Current-Limit Accuracy
  • 3% Charge-Current Accuracy
  • SMBus 2-Wire Serial Interface
  • Cycle-by-Cycle Current Limit
    • Battery Short-Circuit Protection
    • Fast Response for Pulse Charging
    • Fast System-Load-Transient Response
  • Dual-Remote-Sense Inputs
  • Monitor Outputs for
    • Adapter Current (4% Accuracy)
    • AC Adapter Detection
  • 11-Bit Battery Voltage Setting
  • 6-Bit Charge-Current/Input-Current Setting
  • 8A (max) Battery Charger Current
  • 11A (max) Input Current
  • +8V to +26V Input Voltage Range
  • Charges Li+, NiMH, and NiCd Battery Chemistries

The MAX8731 is an SMBus™ programmable multichemistry battery charger. The MAX8731 uses a minimal command set to easily program the charge voltage, charge current, and adapter current limit.

The MAX8731 charges one to four Li+ series cells and delivers up to 8A charge current. The MAX8731 drives n-channel MOSFETs for improved efficiency and reduced cost. Low-offset current-sense amplifiers provide high accuracy with 10mΩ sense resistors.

The MAX8731 current-sense amplifiers provide high accuracy (3% at 3.5A) and also provide fast cycle-by-cycle current-mode control to protect against battery short circuit and system load transients.

The charger employs dual remote-sense, which reduces charge time by measuring the feedback voltage directly at the battery, improving accuracy of initial transition into constant-voltage mode. The MAX8731 provides 0.5% battery voltage accuracy directly at the battery terminal.

The MAX8731 provides a digital output that indicates the presence of the AC adapter, as well as an analog output that indicates the adapter current within 4% accuracy.

The MAX8731 is available in a small 5mm x 5mm, 28-pin, thin (0.8mm) QFN package. An evaluation kit is available to reduce design time. The MAX8731 is available in lead-free packages.

Applications

  • Medical Devices
  • Notebook Computers
  • Portable Equipment with Rechargeable Batteries
  • Tablet PCs

MAX8731
SMBus Level 2 Battery Charger with Remote Sense
MAX8731: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8731 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed