MAX8601
PRODUCTIONSingle-/Dual-Input 1-Cell Li+ Chargers with OVP Protection and Programmable Charge Timer
Single-Cell Li+ Chargers with Thermal Regulation, OVP, and Programmable Charge Timer Eliminate the Need for Wall-Cube Chargers with Portable Equipment
- Part Models
- 2
- 1ku List Price
- Starting From $2.59
Overview
- Single- (MAX8600) or Dual- (MAX8601) Input Li+ Charger
- Up to 1A Programmable Fast-Charge
- 100mA/500mA USB Select Input (MAX8601)
- ±5% Fast-Charge Current-Limit Accuracy
- 14V Input Overvoltage Protection
- Programmable On-Chip Charge Timers
- Battery Thermistor Input
- Charger-Status Outputs
- Thermally Optimized Charge Rate
- 14-Pin, 3mm x 3mm TDFN Package
The MAX8600/MAX8601 single-/dual-input linear battery chargers safely charge single-cell Li+ batteries. The charging rate is optimized to accommodate the thermal characteristics of a given application. There is no need to reduce the maximum charge current or worst-case charger power dissipation. Charging is optimized for Li+ cells using a control algorithm that includes low-battery precharging, voltage and current-limited fast-charging, and top-off charging, while continuously monitoring the battery for overvoltage, over/undertemperature, and charging time. The charger timeout protection is programmable. The charger status is indicated by three open-drain outputs.
The MAX8601 automatically selects between either a USB or AC adapter input source. The AC adapter charge current is programmable, while USB charge current is set not to exceed either 100mA or 500mA, depending on the USEL input. The MAX8600 is a single-input charger with no USB source input.
The MAX8600/MAX8601 are available in a 3mm x 3mm power-enhanced TDFN package.
Applications
- Cell Phones
- Digital Cameras
- MP3 Players
- PDAs Wireless Appliances
- Portable Media Players
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8601ETD+ | 14-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX8601ETD+T | 14-Lead TDFN (3mm x 3mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX8601ETD+ | PRODUCTION | |
|
Jan 17, 2018 - 1722C ASSEMBLY |
||
| MAX8601ETD+ | PRODUCTION | |
| MAX8601ETD+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX8601ETD+ | PRODUCTION | |
| MAX8601ETD+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX8601ETD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 1 | ||
| MAX1874 | PRODUCTION | Dual-Input, USB/AC Adapter, 1-Cell Li+ Charger with OVP and Thermal Regulation |
Evaluation Kits
Latest Discussions
No discussions on MAX8601 yet. Have something to say?
Start a Discussion on EngineerZone®