MAX8600A
PRODUCTIONSingle-Input 1-Cell Li+ Charger with OVP Protection and Programmable Charge Timer
Single-Cell Li+ Charger with Thermal Regulation, OVP, and Programmable Charge Timer Eliminates the Need for Wall-Cube Chargers with Portable Equipment
- Part Models
- 2
- 1ku List Price
- Starting From $2.38
Overview
- Low Dropout -0.188V at 0.75A
- Up to 1A Programmable Fast-Charge
- 5% Charge-Current Accuracy
- Logic-Low Enable Input
- 14V Input Overvoltage Protection
- Programmable On-Chip Charge Timer
- Battery Thermistor Input
- Three Charger-Status Outputs
- Thermally Optimized Charge Rate
- 14-Pin, 3mm x 3mm TDFN Package
The MAX8600A single-input linear battery charger safely charges single-cell Li+ batteries. Charging is optimized for Li+ cells using a control algorithm that includes low-battery precharging, voltage and current-limited fast-charging, and top-off charging, while continuously monitoring the battery for overvoltage, over/under temperature, and charging time. Charger timeout protection is programmable, and the status is indicated by three open-drain outputs.
The MAX8600A linear charger optimizes charging time by adjusting the charge rate to accommodate the thermal characteristics of a given application. There is no need to reduce the maximum charge current to accommodate worst-case charger power dissipation.
The MAX8600A is a variation of the MAX8600 with improved dropout and other spec changes. See Maxim's website for an outline of MAX8600/MAX8600A differences.
The MAX8600A is available in a 3mm x 3mm power-enhanced TDFN package.
Applications
- Cell Phones
- Digital Cameras
- GPS
- MP3 Players
- PDAs
- Portable Media Players
- Wireless Appliances
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8600AETD+ | 14-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX8600AETD+T | 14-Lead TDFN (3mm x 3mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX8600AETD+ | PRODUCTION | |
|
Jan 17, 2018 - 1722C ASSEMBLY |
||
| MAX8600AETD+ | PRODUCTION | |
| MAX8600AETD+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX8600AETD+ | PRODUCTION | |
| MAX8600AETD+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX8600AETD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX8600A yet. Have something to say?
Start a Discussion on EngineerZone®