MAX8571
PRODUCTIONHigh-Efficiency LCD Boost with True Shutdown
First Fully Protected LCD and OLED Supplies in SOT23 Package
- Part Models
- 2
- 1ku List Price
- Starting From $2.25
Overview
- 15V or Adjustable Output Voltage Up to 28V
- Safety Features Protect Against Output Faults
- 20mA at 20V from a Single Li+ Battery
- True Shutdown
- 87% Efficiency
- Up to 800kHz Switching Frequency
- Small, 6-Pin SOT23 and µDFN (MAX8570 Only) Packages
The MAX8570 family of LCD step-up converters uses an internal n-channel switch and an internal p-channel output isolation switch. These converters operate from a 2.7V to 5.5V supply voltage and deliver up to 28V at the output.
A unique control scheme provides the highest efficiency over a wide range of load conditions. The internal MOSFET switch reduces external component count and a high switching frequency (up to 800kHz) allows for tiny surface-mount components. Three current-limit options are available. The MAX8570 and MAX8572 use a 110mA current limit to reduce ripple and component size in low-current applications. For high-power requirements, the MAX8574 and MAX8575 use a 500mA current limit and supply up to 20mA at 20V. The MAX8571 and MAX8573 use a 250mA current limit for a compromise between ripple and power. Built-in safety features protect the internal switch and down-stream components from fault conditions.
Additional features include a low quiescent current and a True Shutdown™ mode to save power. The MAX8570/MAX8571/MAX8574 allow the user to set the output voltage between 3V and 28V, and the MAX8572/MAX8573/MAX8575 have a preset 15V output. These step-up converters are ideal for small LCD panels with low current requirements, but can also be used in other applications. The MAX8571 evaluation kit is available to help reduce design time.
Applications
- Cell Phones/Cordless Phones
- Handy Terminals
- LCD Bias Generators
- Organizers
- Palmtop Computers
- PDAs and Other Handheld Devices
- Polymer LEDs (OLED)
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8571EUT+ | Small-Outline Transistor Package | ||
| MAX8571EUT+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 9, 2023 - 2276A WAFER FAB |
||
| MAX8571EUT+ | PRODUCTION | |
| MAX8571EUT+T | PRODUCTION | |
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| MAX8571EUT+ | PRODUCTION | |
| MAX8571EUT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX8571EUT+T | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| MAX8571EUT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX8571 yet. Have something to say?
Start a Discussion on EngineerZone®