MAX8557
MAX8557
PRODUCTION4A Ultra-Low-Input-Voltage LDO Regulators
- Part Models
- 2
- 1ku List Price
- Starting From $7.15
Viewing:
Overview
- 1.425V to 3.6V Input Voltage Range
- Guaranteed 4A Output Current
- ±1% Output Accuracy Over Load/Line/Temperature
- 100mV Dropout at 4A Load (typ)
- Built-In Soft-Start
- 800µA (typ) Operating Supply Current
- 150µA (max) Shutdown Supply Current
- Short-Circuit Current Foldback Protection
- Thermal-Overload Protection
- ±10% Power-OK (MAX8556)
- 140ms Power-On Reset Output (MAX8557)
- Fast Transient Response
- 16-Pin Thin QFN (5mm x 5mm) Package
The MAX8556/MAX8557 low-dropout linear regulators operate from input voltages as low as 1.425V and are able to deliver up to 4A of continuous output current with a typical dropout voltage of only 100mV. The output voltage is adjustable from 0.5V to VIN - 0.2V.
Designed with an internal p-channel MOSFET pass transistor, the MAX8556/MAX8557 maintain a low 800µA typical supply current, independent of the load current and dropout voltage. Using a p-channel MOSFET eliminates the need for an additional external supply or a noisy internal charge pump. Other features include a logic-controlled shutdown mode, built-in soft-start, short-circuit protection with foldback current limit, and thermal-overload protection. The MAX8556 features a POK output that transitions high when the regulator output is within ±10% of its nominal output voltage. The MAX8557 offers a power-on reset output that transitions high 140ms after the output has achieved 90% of its nominal output voltage.
The MAX8556/MAX8557 are available in a 16-pin thin QFN 5mm x 5mm package with exposed paddle.
Applications
- Automated Test Equipment (ATE)
- Base Stations
- Networking
- Optical Modules
- Point-of-Load Supplies
- Servers and Storage Devices
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8557ETE+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX8557ETE+T | 16-Lead TQFN (5mm x 5mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 1 | ||
| MAX8516 | PRODUCTION | 1.425V to 3.6V Input, 1A, 0.2V Dropout LDO Regulators |
Evaluation Kits
Latest Discussions
No discussions on MAX8557 yet. Have something to say?
Start a Discussion on EngineerZone®