MAX810R
MAX810R
Obsolete3-Pin Microprocessor Reset Circuits
Industry's-First 3-Pin SC70 Reset ICs
Viewing:
Overview
- Precision Monitoring of +2.5V, +3V, +3.3V, and +5V Power-Supply Voltages
- Fully Specified Over Temperature
- Available in Three Output Configurations
- Open-Drain Active-Low RESET Output (MAX803)
- Push-Pull Active-Low RESET Output (MAX809)
- Push-Pull RESET Output (MAX810)
- 140ms min Power-On Reset Pulse Width
- 12µA Supply Current
- Guaranteed Reset Valid to VCC= +1V
- Power Supply Transient Immunity
- No External Components
- 3-Pin SC70 and SOT23 Packages
- AEC-Q100 Qualified. Refer to Ordering Information for Specific /V Versions
The MAX803/MAX809/MAX810 are microprocessor (µP) supervisory circuits used to monitor the power supplies in µP and digital systems. They provide excellent circuit reliability and low cost by eliminating external components and adjustments when used with +5V, +3.3V, +3.0V, or +2.5V powered circuits.
These circuits perform a single function: they assert a reset signal whenever the VCC supply voltage declines below a preset threshold, keeping it asserted for at least 140ms after VCC has risen above the reset threshold. Reset thresholds suitable for operation with a variety of supply voltages are available.
The MAX803 has an open-drain output stage, while the MAX809/MAX810 have push-pull outputs. The MAX803's open-drain active-low RESET output requires a pullup resistor that can be connected to a voltage higher than VCC. The MAX803/MAX809 have an active-low RESET output, while the MAX810 has an active-high RESET output. The reset comparator is designed to ignore fast transients on VCC, and the outputs are guaranteed to be in the correct logic state for VCC down to 1V.
Low supply current makes the MAX803/MAX809/MAX810 ideal for use in portable equipment. The MAX803 is available in a 3-pin SC70 package, and the MAX809/MAX810 are available in 3-pin SC70 or SOT23 packages.
Applications
- Automotive
- Computers: Desktop, Workstation, Server
- Controllers
- Critical µP and µC Power Monitoring
- Intelligent Instruments
- Portable Battery-Powered Equipment
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 12 | ||
| MAX6326 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6327 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6328 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6332 | Obsolete | 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits |
| MAX6333 | PRODUCTION | 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits |
| MAX6334 | PRODUCTION | 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits |
| MAX6335 | PRODUCTION | 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset |
| MAX6336 | PRODUCTION | 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset |
| MAX6337 | PRODUCTION | 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset |
| MAX6711 | PRODUCTION | 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input |
| MAX6712 | Obsolete | 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input |
| MAX6713 | PRODUCTION | 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input |
Latest Discussions
No discussions on MAX810R yet. Have something to say?
Start a Discussion on EngineerZone®