MAX809

PRODUCTION

3-Pin Microprocessor Reset Circuits

Industry's-First 3-Pin SC70 Reset ICs

Viewing:

Overview

  • Precision Monitoring of +2.5V, +3V, +3.3V, and +5V Power-Supply Voltages
  • Fully Specified Over Temperature
  • Available in Three Output Configurations
    • Open-Drain Active-Low RESET Output (MAX803)
    • Push-Pull Active-Low RESET Output (MAX809)
    • Push-Pull RESET Output (MAX810)
  • 140ms min Power-On Reset Pulse Width
  • 12µA Supply Current
  • Guaranteed Reset Valid to VCC= +1V
  • Power Supply Transient Immunity
  • No External Components
  • 3-Pin SC70 and SOT23 Packages
  • AEC-Q100 Qualified. Refer to Ordering Information for Specific /V Versions

The MAX803/MAX809/MAX810 are microprocessor (µP) supervisory circuits used to monitor the power supplies in µP and digital systems. They provide excellent circuit reliability and low cost by eliminating external components and adjustments when used with +5V, +3.3V, +3.0V, or +2.5V powered circuits.

These circuits perform a single function: they assert a reset signal whenever the VCC supply voltage declines below a preset threshold, keeping it asserted for at least 140ms after VCC has risen above the reset threshold. Reset thresholds suitable for operation with a variety of supply voltages are available.

The MAX803 has an open-drain output stage, while the MAX809/MAX810 have push-pull outputs. The MAX803's open-drain active-low RESET output requires a pullup resistor that can be connected to a voltage higher than VCC. The MAX803/MAX809 have an active-low RESET output, while the MAX810 has an active-high RESET output. The reset comparator is designed to ignore fast transients on VCC, and the outputs are guaranteed to be in the correct logic state for VCC down to 1V.

Low supply current makes the MAX803/MAX809/MAX810 ideal for use in portable equipment. The MAX803 is available in a 3-pin SC70 package, and the MAX809/MAX810 are available in 3-pin SC70 or SOT23 packages.

Applications

  • Automotive
  • Computers: Desktop, Workstation, Server
  • Controllers
  • Critical µP and µC Power Monitoring
  • Intelligent Instruments
  • Portable Battery-Powered Equipment

MAX809
3-Pin Microprocessor Reset Circuits
MAX803L, MAX803M, MAX803R, MAX803S, MAX803T, MAX803Z, MAX809, MAX809J, MAX809L, MAX809M, MAX809R, MAX809S, MAX809T, MAX809Z, MAX810, MAX810L, MAX810M, MAX810R, MAX810S, MAX810T, MAX810Z: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 12
MAX6326 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6327 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6328 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6332 Obsolete 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
MAX6333 PRODUCTION 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
MAX6334 PRODUCTION 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
MAX6335 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
MAX6336 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
MAX6337 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
MAX6711 PRODUCTION 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input
MAX6712 Obsolete 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input
MAX6713 PRODUCTION 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed