MAX805L
MAX805L
PRODUCTIONMicroprocessor Supervisory Circuits
Industry-Standard, Full-Function uP Supervisor
- Part Models
- 6
- 1ku List Price
- Starting From $6.15
Viewing:
Overview
- Precision Supply Voltage Monitor:
- 4.65V for MAX690A/MAX802L/MAX805L
- 4.40V for MAX692A/MAX802M
- Reset Time Delay: 200ms
- Watchdog Timer: 1.6s Timeout
- Battery-Backup Power Switching
- 200µA Quiescent Supply Current
- 50nA Quiescent Supply Current in Battery-Backup Mode
- Voltage Monitor for Power-Fail or Low-Battery Warning
- Power-Fail Accuracy Guaranteed to ±2% (MAX802L/M)
- Guaranteed Active-Low RESET Assertion to VCC = 1V
- 8-Pin SO and DIP Packages
The MAX690A/MAX692A/MAX802L/MAX802M/MAX805L reduce the complexity and number of components required for power-supply monitoring and battery-control functions in microprocessor (µP) systems. They significantly improve system reliability and accuracy compared to separate ICs or discrete components.
These parts provide four functions:
1) A reset output during power-up, power-down, and
brownout conditions.
2) Battery-backup switching for CMOS RAM, CMOS
µP, or other low-power logic.
3) A reset pulse if the optional watchdog timer has not
been toggled within 1.6sec.
4) A 1.25V threshold detector for power-fail warning or
low-battery detection, or to monitor a power supply
other than +5V.
The parts differ in their reset-voltage threshold levels and reset outputs. The MAX690A/MAX802L/MAX805L generate a reset pulse when the supply voltage drops below 4.65V, and the MAX692A/MAX802M generate a reset below 4.40V. The MAX802L/MAX802M guarantee power-fail accuracies to ±2%. The MAX805L is the same as the MAX690A except that RESET is provided instead of active-low RESET.
All parts are available in 8-pin DIP and SO packages. The MAX690A/MAX802L are pin compatible with the MAX690 and MAX694. The MAX692A/MAX802M are pin compatible with the MAX692.
Applications
- Battery-Powered Computers/Controllers
- Critical µP Monitoring
- Intelligent Instruments
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX805LCPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX805LCSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX805LCSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX805LEPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX805LESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX805LESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX805LCSA+ | PRODUCTION | |
| MAX805LCSA+T | PRODUCTION | |
| MAX805LESA+ | PRODUCTION | |
| MAX805LESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX805LCSA+T | PRODUCTION | |
| MAX805LESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 7 | ||
| MAX6361 | PRODUCTION | SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup |
| MAX6362 | PRODUCTION | SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup |
| MAX6363 | PRODUCTION | SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup |
| MAX6364 | PRODUCTION | SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup |
| MAX801 | PRODUCTION | 8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy |
| MAX808 | PRODUCTION | 8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy |
| MAX817 | PRODUCTION | +5V Microprocessor Supervisory Circuits |
Latest Discussions
No discussions on MAX805L yet. Have something to say?
Start a Discussion on EngineerZone®