MAX798
ObsoleteHigh-Accuracy Step-Down Controller with Synchronous Rectifier for CPU Power
High-Efficiency Over Wide Load Range
Overview
- 96% Efficiency
- 4.5V to 30V Input Range
- 1.6V to 6V Adjustable Precision Output
- ±0.4% Max Total Load-Regulation Error
- 0.06%/V Max Line-Regulation Error
- 5V Linear-Regulator Output
- Precision 2.505V Reference Output
- Automatic Bootstrap Circuit
- 150kHz/300kHz Fixed-Frequency PWM Operation
- Programmable Soft-Start
- 1.2mA Typical Quiescent Current (VIN = 12V, VOUT = 2.5V)
- 1µA Typical Shutdown Current
The MAX798 high-performance, step-down DC-DC converter provides main CPU power in battery-powered systems. This buck controller achieves 96% efficiency by using synchronous rectification and Maxim's proprietary Idle Mode™ control scheme to extend battery life at full-load (up to 10A) and no-load outputs. The MAX798's high accuracy meets the demanding requirements of the latest-generation CPUs. Excellent dynamic response corrects output transients caused by the latest dynamic-clock CPUs within five 300kHz clock cycles. Unique bootstrap circuitry drives inexpensive N-channel MOSFETs, reducing system cost and eliminating the crowbar switching currents found in some PMOS/NMOS switch designs.
The MAX798 has a logic-controlled and synchronizable fixed-frequency pulse-width-modulating (PWM) operating mode, which reduces noise and RF interference in sensitive mobile-communications and pen-entry applications. The SKIP override input allows automatic switchover to idle-mode operation (for high-efficiency pulse skipping) at light loads, or forces fixed-frequency mode for lowest noise at all loads.
Applications
- Notebook and Subnotebook Computers
- PDAs and Mobile Communicators
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX1652 | Obsolete | High-Efficiency, PWM, Step-Down DC-DC Controllers in 16-Pin QSOP |
Latest Discussions
No discussions on MAX798 yet. Have something to say?
Start a Discussion on EngineerZone®