MAX78615+PPM

Isolated Energy Measurement Processor for Polyphase Monitoring Systems

Complete Solutions for Isolated Energy Measurement Will Reduce a Customers Time to Market

Viewing:

Overview

  • Best-In-Class Embedded Algorithms Support Highly Accurate Electricity Measurements
    • Voltage, Current, and Frequency
    • Active, Reactive, and Apparent Power/Energy
    • Power Quality Measurements Including Peak Current and Harmonic Content
    • Digital Temperature Compensation
  • Configurable Device Provides Design Flexibility
    • Nonvolatile Storage of Calibration and Configuration Parameters.
    • SPI, I²C, or UART Interface Options
    • Configurable I/O Pins for Alarm Signaling, Address Pins, or User Control
  • Highly Integrated Features Support Compact Designs and Reduced Bill of Materials
    • Small 24-Pin TQFN Package
    • Internal or External Oscillator Timing References
    • Three Remote ADC Interfaces Provide Cost- Effective and Reliable Isolation
    • Quick Calibration Routines Minimize Manufacturing (System) Cost
    • Digital Temperature Compensation
MAX78615+PPM
Isolated Energy Measurement Processor for Polyphase Monitoring Systems
MAX78615+PPM: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
MAX78700 Obsolete Multichannel, Isolated, Precision ADC
Product 1
MAX78615+LMU Isolated Energy Measurement Processor for Load Monitoring Units
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX78615PPM70EVK1

Evaluation Kit for the MAX78615+PPM

Features and Benefits

The MAX78615+PPM EV kit includes the following:

  • MAX78615+PPM evaluation board
  • USB cable assembly USB A-B 28/24 1.8M (Tyco/Amp 1487588-3)
  • USB stick with relevant GUI and documentation

System Requirements
In addition to an AC source and load for measuring, the MAX78615+PPM EV kit provides a GUI to be used with a PC with the following features:

  • 1GHz processor and 1GB RAM
  • Minimum 1024 x 768 video display resolution
  • Available USB port
  • Microsoft Windows 7 or Windows XP®

Product Details

The MAX78615+PPM evaluation kit (EV kit) demonstrates the capability of the MAX78615+PPM. The MAX78615+PPM chipset monitors up to three voltages and three currents through up to three galvanically isolated ADCs. The typical application is source/load monitoring in single and polyphase systems. The EV kit connects to a PC through a USB cable that provides both power and data communication to the board. A Windows®-based graphical user interface (GUI) communicates with the device over a virtual COM port for simplified access to measurement data and controls.

The MAX78615+PPM IC data sheet provides all the details on signal processing, operations, and settings. It also includes the registers map with descriptions. The IC data sheet should be used along with this manual during the setup and evaluation phase of the MAX78615+PPM.

Read Evaluation Kit Manual ›
Read User Guide ›

Applications

  • Building Automation Systems
  • Grid-Friendly Appliances and Smart Plugs
  • Inverters and Renewable Energy Systems
  • Level 1 and 2 EV Charging Systems
  • Polyphase Submetering

MAX78615PPM70EVK1
Evaluation Kit for the MAX78615+PPM

Latest Discussions

No discussions on MAX78615PPM yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed