MAX78615+LMU

Isolated Energy Measurement Processor for Load Monitoring Units

Industry's Smallest Form Factor Solution Available for Embedded AC Measurement

Viewing:

Overview

  • Best-in-Class Embedded Algorithms SupportHighly Accurate Electricity Measurements
    • Voltage, Current and Frequency
    • Active, Reactive, and Apparent Power/Energy
    • Power Quality Measurements IncludingPeak Current and Harmonic Content
    • Digital Temperature Compensation
  • Configurable Device Provides Design Flexibility
    • Nonvolatile Storage of Calibration andConfiguration Parameters
    • SPI, I2C, and UART Interface Options
    • Configurable I/O Pins for Alarm Signaling, Address Pins, or User Control
  • Highly Integrated Features Support CompactDesigns and Reduced Bill of Materials
    • Small 24-TQFN Package
    • Internal or External Oscillator TimingReferences
    • Remote ADC Interfaces Provide Cost-Effective and Reliable Isolation
    • Quick Calibration Routines MinimizeManufacturing (System) Cost
    • Digital Temperature Compensation
MAX78615+LMU
Isolated Energy Measurement Processor for Load Monitoring Units
MAX78615+LMU
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
MAX78700 Obsolete Multichannel, Isolated, Precision ADC
Product 1
MAX78615+PPM Isolated Energy Measurement Processor for Polyphase Monitoring Systems
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

Figure 1. The Sonoma subsystem design block diagram.
MAXREFDES14 Circuits from the lab

Isolated Energy Measurement Subsystem Reference Design

Features and Benefits

Applications

  • Lighting control systems
  • Commercial and industrial automation
  • Renewable energy systems
  • Electric vehicle charging systems
  • Smart home applications

Competitive Advantages

  • On-chip nonvolatile storage of calibration and configuration parameters
  • Full galvanic isolation with a single transformer
  • Small board size
  • Lower BOM cost

Features

  • High-accuracy power measurement
  • High-voltage galvanic isolation
  • Preset gain/offset parameters
  • On-board 4mΩ current sensing resistor with a good temperature coefficient
  • On-board voltage sensing resistor divider with a ratio of 2667:1 with good temperature coefficient
  • Universal AC input voltage range from 90 to 264VAC
  • Pluggable terminals for AC (8A max)
  • Small printed-circuit board (PCB) area
  • Device drivers
  • Example C source code
  • Configuration files for Xilinx® LX9 and ZedBoard platforms
  • Pmod-compatible form factor
MAXREFDES14
Isolated Energy Measurement Subsystem Reference Design
Figure 1. The Sonoma subsystem design block diagram.
MAXREFDES14 Hardware.

Latest Discussions

No discussions on MAX78615LMU yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed