MAX78615PPM70EVK1
Overview
Features and Benefits
The MAX78615+PPM EV kit includes the following:
- MAX78615+PPM evaluation board
- USB cable assembly USB A-B 28/24 1.8M (Tyco/Amp 1487588-3)
- USB stick with relevant GUI and documentation
System Requirements
In addition to an AC source and load for measuring, the MAX78615+PPM EV kit provides a GUI to be used with a PC with the following features:
- 1GHz processor and 1GB RAM
- Minimum 1024 x 768 video display resolution
- Available USB port
- Microsoft Windows 7 or Windows XP®
Product Details
The MAX78615+PPM evaluation kit (EV kit) demonstrates the capability of the MAX78615+PPM. The MAX78615+PPM chipset monitors up to three voltages and three currents through up to three galvanically isolated ADCs. The typical application is source/load monitoring in single and polyphase systems. The EV kit connects to a PC through a USB cable that provides both power and data communication to the board. A Windows®-based graphical user interface (GUI) communicates with the device over a virtual COM port for simplified access to measurement data and controls.
The MAX78615+PPM IC data sheet provides all the details on signal processing, operations, and settings. It also includes the registers map with descriptions. The IC data sheet should be used along with this manual during the setup and evaluation phase of the MAX78615+PPM.
Read Evaluation Kit Manual ›
Read User Guide ›
Applications
- Building Automation Systems
- Grid-Friendly Appliances and Smart Plugs
- Inverters and Renewable Energy Systems
- Level 1 and 2 EV Charging Systems
- Polyphase Submetering
Applicable Parts
Documentation & Resources
-
MAX78615PPM70EVK1 Gerber Files11/23/2022ZIP596K