MAX77863
PRODUCTIONComplete System PMIC, Featuring 13 Regulators, 8 GPIOs, RTC, and Flexible Power Sequencing for Multicore Applications
Total Power Management IC (PMIC) for Computationally Intensive for Mobile Platforms Using SoC Application Processors
- Part Models
- 2
- 1ku List Price
- Starting From $8.30
Overview
- Operates from a 2.6V to 5.5V Source
- Allows for Low-Cost PCB Technology
- Includes 4 DC-to-DC Step-Down Regulators
- Includes 9 Low-Dropout Linear Regulators
- No External MOSFETs Required
- Consumes just 12μA in its Lowest-Power State
- Low-Power Modes on all Regulators Reduces Power Consumption
- LDOs are Stable with only the Point-of-Load Capacitor
- I2C 3.0 Compatible Interface
- nIRQ Interrupt Output
- Eight GPIOs
- Real-Time Clock (RTC)
- Backup Battery Charger
- Timing Clock Output
- System Watchdog Timer
- I2C Watchdog Timer
- Bidirectional Reset I/O
- Flexible Power Sequencer (FPS)
- Thermal Shutdown
The MAX77863 is a complete power management IC (PMIC) for mobile devices using multicore application processors.
It is available in a wafter-level package (WLP) to be used in space-constrained applications.
The IC offers a total of 13 regulators. Two regulators have differential remote sensing and are rated for both continuous and peak output current.
Numerous factory-programmable options allow the IC to be tailored for many applications. Contact the factory for more information about programmable options; minimum order quantities may apply.
Applications
- Netbooks
- Tablet PCs
- Personal Internet Viewer
- Digital Photo Frames
- Set-Top Boxes
- Smartphones
- GPS
- Automotive Aftermarket Accessories
Documentation
Video 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX77863AEWJ+ | WLCSP | ||
| MAX77863AEWJ+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 2, 2021 - 2067 ASSEMBLY |
||
| MAX77863AEWJ+ | PRODUCTION | |
| MAX77863AEWJ+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX77863 yet. Have something to say?
Start a Discussion on EngineerZone®