Overview
Features and Benefits
- USB-to-I2C Converter Allows for Easy Communication
- Level Translator Allows for Adjusting I2C Bus Voltage from 1.8V to 3.3V
- Proven PCB Reference Design and Layout
- Fully Assembled and Tested
Product Details
The MAX77863 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that demonstrates the highly-integrated MAX77863 PMIC. The MAX77863 is a complete power management IC (PMIC) for mobile devices using system-on-chip (SoC) application processors. The IC includes four buck regulators, nine low dropout linear regulators, eight GPIOs, real-time clock (RTC), backup battery charger, bidirectional reset I/O, interrupt output, and a system watchdog timer.
The EV kit uses a MAXUSB daughter board command module that provides the I2C interface to control power sequence, individual regulator output on/off, GPIOs, RTC, and setting the regulator output voltage.
Windows®-based software provides a user-friendly graphical interface for easy evaluation.
Applicable Parts
Documentation & Resources
-
MAX77863EVKIT ODB Files - Design Files6/29/2023ZIP1 M