MAX77818
PRODUCTIONDual Input, Power Path, 3A Switching Mode Charger with Fuel Gauge
Industry's Highest Efficiency Switching Mode Charger in a Smaller Solution Size in 3.87mm x 3.61mm WLP
- Part Models
- 2
- 1ku List Price
- Starting From $3.24
Overview
- Smart Power Path, Dual Input Switching Charger
- Up to 13.4V Operating/16V Withstand/4A (CHGIN)
- Up to 6V Operating/1.26A (WCIN)
- Reverse Leakage Blocking
- Reverse Boost with up to 5.1V/1.5A (OTG)
- Integrated Low-Loss FETs for 3A Charging/4.5A Discharging
- 95.6% Peak Efficiency at 5V/4.35V
- Full Feature Charger with Protection
- Thermal Regulation and JEITA Compliance
- ModelGauge m5 Fuel Gauge
- Time-to-Empty and Time-to-Full Prediction
- Accurate Battery Capacity (SOC) and Time-to-Empty Readings
- Temperature, Age, and Discharge Rate Compensated
- No Calibration
- Integrated FET Current Sensing
- Maintains Accuracy without Empty, Full, or Idle States
- Low Quiescent Current (IQ)
- Two High Voltage Input LDOs
- I2C Serial Interface
- 72-Bump, 3.867mm x 3.608mm, 0.4mm Pitch WLP
The MAX77818 integrates a high-performance 3A switching charger and proprietary ModelGauge™ m5 fuel gauge in a space saving WLP package, ideal for USB powered portable devices. The smart power path charger supports two inputs with reverse blocking and USB On-the-Go (OTG), integrates all power switches, operates at high-switching frequency with high efficiency, enabling low heat designs with small external components. The ModelGauge m5 algorithm combines the excellent short-term accuracy and linearity of a coulomb counter with the long-term stability of a voltage-based fuel gauge, along with temperature compensation to provide industry-leading fuel-gauge accuracy. The device also integrates two high voltage input LDOs and is highly programmable with I2C interface.
Applications
- Bluetooth Headsets
- Handheld Devices
- Industrial PCs
- Internet of Things (IoT)
- Portable Medical Devices
- Smart Home Automation, Sensors
- Wearable, Smart Watches
- Wireless Speakers
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX77818EWZ+ | Wafer-Level Package 9x8 Bump, Full Array | ||
| MAX77818EWZ+T | Wafer-Level Package 9x8 Bump, Full Array |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 1, 2022 - 2259 TEST |
||
| MAX77818EWZ+ | PRODUCTION | |
| MAX77818EWZ+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.