MAX77756
PRODUCTION24V Input, 500mA Buck Regulator with Dual-Input Power MUX
Wide VIN Range, Low IQ Buck Integrates Ideal Diode ORing and Optional I2C Programmability
- Part Models
- 8
- 1ku List Price
- Starting From $0.77
Overview
- Wide Input Power Supply
- 3V to 24V Supply Voltage
- 500mA (max) Output Current
- 1.8V, 3.3V, or 5.0V Factory-Set VOUT with Optional I2C Control: 1.5V to 7.5V in 50mV Steps
- External Feedback Resistor VOUT Option (1V to 99% VSUP)
- Hardware or Software Enable
- Dual-Input Power MUX Replaces Common-Cathode Diode Arrays
- Automatic Ideal-Diode ORing Voltage Selector
- 250mΩ MOSFETs Minimize Power Consumption, BOM, and Solution Size
- Low IQ Enables Always-On Rails
- 1.5µA Quiescent Current (Only SUP Powered)
- 19µA Quiescent Current (IN1/IN2 Powered)
- 88% Peak Efficiency (12VSUP, 3.3VOUT)
- Safe and Easy to Use
- Short-Circuit and Thermal Protection
- 8ms Soft-Start
- Software-Enabled Spread Spectrum
- Pin-Programmable Inductor Peak Current Level
- Small Size
- 2.33mm × 1.42mm (0.7mm max height) Wafer-Level Package (WLP)
- 15-Bump, 0.4mm Pitch, 3 × 5 Array
The MAX77756 is a synchronous 500mA step-down DC-DC converter with integrated dual-input power multiplexer (MUX). The converter operates on an input supply as low as 3.0V and as high as 24V. Default output voltage is factory-programmed to either 1.8V, 3.3V, or 5.0V. Output voltage is further adjustable through external resistors or an I2C serial interface.
The dual-input power MUX selects the higher voltage from two different input sources to power the step-down converter. Control circuitry ensures that only one channel of the MUX is on at a time to prevent cross-conduction between input sources. For single-input applications, the MUX can be bypassed and the step-down converter can be powered directly from the SUP pin.
The MAX77756 is available in a small 2.33mm × 1.42mm (0.7mm max height), 15-bump wafer-level package (WLP). For a similar buck converter without a power MUX, refer to the MAX77596.
Design Solution: Pack More Power in Your Cool, Small Smart-Home Hub ›
Applications
- Battery-Powered Systems, Backup Battery, Uninterruptible Rails
- Home Automation, Low IQ Smart Hubs
- Notebook and Tablet Computers
- USB Type-C Power Delivery Accessories and Devices
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX77756AEWL+ | WLCSP | ||
| MAX77756AEWL+T | WLCSP | ||
| MAX77756BEWL+ | WLCSP | ||
| MAX77756BEWL+T | WLCSP | ||
| MAX77756CEWL+ | WLCSP | ||
| MAX77756CEWL+T | WLCSP | ||
| MAX77756DEWL+ | WLCSP | ||
| MAX77756DEWL+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX77596 | PRODUCTION | 24V, 300mA, Buck Converter with 1.1μA IQ |
Tools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSoftware Development 1
SIMPLIS Models 1
Evaluation Kits
Latest Discussions
No discussions on MAX77756 yet. Have something to say?
Start a Discussion on EngineerZone®