MAX77655
NOT RECOMMENDED FOR NEW DESIGNSLow IQ SIMO PMIC with 4-Outputs Delivering up to 700mA Total Output Current
20% Smaller and 15% Less in BOM Content
- Part Models
- 4
- 1ku List Price
- Starting From $2.15
Overview
- 4x Buck-Boost Regulators, 1x Inductor
- 2.5V to 5.5V Input Voltage Range
- 0.5V to 4.0V Output Voltage Range
- 700mA Total Output Current (3.7VIN, 1.8VOUT)
- Single-Inductor Multiple-Outputs (SIMO)
- Up to 90% Efficiency
- 6.9µA Typical IQ with Two Outputs Enabled in Low-Power Mode
- I2C Interface and Dedicated Enable Pin
- Flexible Power Sequencer (FPS)
- 1.99mm x 1.99mm, 16-Bumps, 0.5mm Pitch Wafer-Level Package (WLP)
- < 40mm2 Solution Size
The MAX77655 is a highly efficient, complete power supply for low-power, ultra-compact applications. It provides four programmable buck-boost switching regulator outputs using only one inductor. Operating from a single Li-ion battery, the MAX77655 delivers a total of 700mA output current (3.7VIN, 1.8VOUT) in less than 40mm2 solution size.
An integrated sequencer controls full startup while an I2C interface allows the MAX77655 to be dynamically configured and monitored.
This device is part of the single-inductor multiple-output (SIMO) product family.
Applications
- TWS Bluetooth™ Headphones/Hearables
- Fitness, Health, Activity Monitors, and Smart Watches
- Portable Devices
- Sensors Nodes and Consumer Internet of Things (IoT)
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 3
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX77655AEWE+ | WLCSP | ||
| MAX77655AEWE+T | WLCSP | ||
| MAX77655BEWE+ | WLCSP | ||
| MAX77655BEWE+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX77655 yet. Have something to say?
Start a Discussion on EngineerZone®